Localization and personal protection during load transfer

When transferring loads, an automated guided vehicle system (AGV system) must adapt its protective field in different situations depending on the travel speed and direction. To protect people, microScan3 safety laser scanners protect the area around the vehicle. However, loads can be safely transferred to the AGV system. In addition, an RFID read/write device such as the RFU61x can be used to open the gate at the conveyor belt before the load is transferred. The NAV3xx 2D LiDAR sensor locates the AGV system using the LiDAR-LOC software and enables the vehicle to navigate autonomously.

  • Following product families can be used
    smALL-IN-ONE
    • Extremely compact design
    • Scanning range up to 0.5 m
    • Connection option for trigger sensors
    • Flexible interface concept (e.g. PROFINET, EtherNet/IPTM, OPC-UA, IO-Link (via IO-Link master))
    • Integrated antenna and data processing
    • Configuration via SOPAS ET
    • Ethernet-based variants: Compatible with SICK AppSpace
    • Rugged design (IP67)
    • Wide detection range: 0.05 m up to maximum 25 m
    • Certified according to ISO 13849
    • Low power consumption (typically: 4 W, maximum: 16 W)
    • Immediate commissioning and configuration via USB interface
    • Communication interface which combines intelligent field evaluation and measurement data output

    The rugged safety laser scanner – extremely intelligent
    • Innovative safeHDDM® scanning technology
    • High-precision measurement data via Ethernet interface
    • Protective field range: up to 9 m, scanning angle: 275°
    • Up to 128 freely configurable fields and up to 8 simultaneous protective fields
    • Standardized communication interfaces
    • System plug with configuration memory
    • Available either as a surface-mounted version with housing or as a built-in version (Ø 22 mm)
    • Built-in version for machine control panels with self-monitoring contacts between pushbutton and switching element
    • Surface-mounted version for direct mounting on different machines and systems
    • Variants with LED ring lighting
    • Optionally available with protective collar to prevent inadvertent actuation
    • Mixed-mode navigation provides both spatial contour data and reflector data
    • Long scanning range: up to 70 m on reflectors (up to 35 m on black targets)
    • High internal computing power and individual AGV configuration
    • Measurement, navigation, and determination of position with highest level of precision from three visible reflectors
    • Angular resolution of up to 0.1 degrees
    • Navigation, spatial and contour data, reflector marks, angular position and/or raw data collection