2D LiDAR sensors
TiM1xx

Your Benefits

  • Low installation effort thanks to monitoring of a 200° field of view
  • Low overall operating costs
  • Low space requirements thanks to compact dimensions
  • Rapid commissioning thanks to simple configuration of the detection zone with software
  • Low installation costs and rapid replacement thanks to rotatable connector, IO-Link, and parameter cloning
  • Particularly suitable for use in battery-operated vehicles thanks to low power consumption

Overview

TiM1xx is a small, simple, cost-effective laser scanner for a wide variety of area-monitoring applications. It is the starter model of the 2D LiDAR sensors from SICK and opens up new application possibilities with its compact design. TiM1xx is the ideal sensor for challenging presence-monitoring applications. HDDM+ technology ensures reliable object detection and offers maximum machine availability even under difficult conditions. With the TiM1xx, detection fields of up to 15.7 m² are easy to configure via software. The integrated IO-Link interface makes sure that commissioning can be performed as quickly as possible and enables flexibility during application as well as simple parameter cloning.

At a glance
  • Small, simple, and cost-effective sensor for area monitoring
  • Monitoring of an area of up to 15.7 m²
  • Low weight of just 90 g
  • Field evaluation using integrated software algorithms
  • Low power consumption of typically 2.2 W
  • Configuration and cloning using IO-Link
  • Industrial design

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    ApplicationIndoor
    Measurement principleHDDM+
    Integrated applicationField evaluation
    Aperture angle
    Horizontal200°
    Angular resolution
    Working range0.05 m ... 10 m
    Scanning range
    At 10% remission1.2 m ... 3 m, depending on the angle
    Scanning frequency14.5 Hz
    Ambient operating temperature–10 °C ... +50 °C
    IO-Link
    Digital inputs1
    Digital outputs2 (Push-pull)
    Weight90 g / 122 g
All technical data can be found accompanying the individual product

Downloads