Accessories
Reflectors and optics / Illuminations / LED
VI83I-BU2023M0
2074007
Copy shortlink
-
Technical details
-
Downloads
-
Customs data
-
Technical specifications
Accessory group | Illuminations |
Accessory family | LED |
Description | Integratable lighting, lighting color blue, narrow, suitable for lenses with a focal length of 35 mm, 50 mm and 75 mm |
Classifications
ECl@ss 5.0 | 27110635 |
ECl@ss 5.1.4 | 27110635 |
ECl@ss 6.0 | 27110635 |
ECl@ss 6.2 | 27110635 |
ECl@ss 7.0 | 27110635 |
ECl@ss 8.0 | 27110635 |
ECl@ss 8.1 | 27110635 |
ECl@ss 9.0 | 27110635 |
ECl@ss 10.0 | 27110635 |
ECl@ss 11.0 | 27110635 |
ECl@ss 12.0 | 27110635 |
ETIM 5.0 | EC000996 |
ETIM 6.0 | EC000996 |
ETIM 7.0 | EC000996 |
ETIM 8.0 | EC000996 |
UNSPSC 16.0901 | 39101628 |
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.