Safety light curtains
deTec / deTec4 / Sender

C4P-SA18031A00
1220134
Please note: The system plug has to be ordered separately. For details, see “Accessories”.
Piece
Copy shortlink
    • Features
      ApplicationNormal industrial environment
      System partSender
      Resolution30 mm
      Scanning range30 m
      Protective field height1,800 mm
      No blind zonesYes
      SynchronizationOptical synchronisation
      Integrated laser alignment aid
      Items suppliedSender
    • Safety-related parameters
      TypeType 4 (IEC 61496-1)
      Safety integrity level

      SIL3 (IEC 61508)

      SILCL3 (IEC 62061)

      CategoryCategory 4 (ISO 13849-1)
      Performance levelPL e (ISO 13849-1)
      PFHD (mean probability of a dangerous failure per hour)
      Single device15.3 x 10-9
      Cascade with one guest30.5 x 10-9
      Cascade with two guest devices45.6 x 10-9
      TM (mission time)20 years (ISO 13849-1)
      Safe state in the event of a faultAt least one OSSD is in the OFF state.
    • Functions
      Protective operation
      Automatic calibration of the protective field width
      Beam coding
      Cascading
    • Interfaces
      System connectionDepending on system plug (M12 male connector, 5-pin or 8-pin)
      Extension connectionDepending on system plug (without extension connection or with M12 female connector, 5-pin)
      Configuration methodDIP switch on system plug
      Display elementsLEDs
    • Electrical data
      Protection classIII (IEC 61140)
      Supply voltage VS24 V DC (19.2 V ... 28.8 V)
      Ripple≤ 10 %
      Power consumption typical1.97 W (DC)
    • Mechanical data
      DimensionsSee dimensional drawing
      Housing materialAluminum extruded profile
    • Ambient data
      Enclosure rating

      IP65 (IEC 60529)

      IP67 (IEC 60529)

      Ambient operating temperature–30 °C ... +55 °C
      Storage temperature–30 °C ... +70 °C
      Air humidity15 % ... 95 %, Non-condensing
      Vibration resistance5 g, 10 Hz ... 55 Hz (IEC 60068-2-6)
      Shock resistance10 g, 16 ms (IEC 60068-2-27)
    • Other information
      Wave length850 nm
      Type of lightNear-infrared (NIR), invisible
      Integrated laser alignment aid
      Laser class1
      Wave length650 nm
      Type of lightVisible red light
    • Classifications
      eCl@ss 5.027272704
      eCl@ss 5.1.427272704
      eCl@ss 6.027272704
      eCl@ss 6.227272704
      eCl@ss 7.027272704
      eCl@ss 8.027272704
      eCl@ss 8.127272704
      eCl@ss 9.027272704
      eCl@ss 10.027272704
      eCl@ss 11.027272704
      eCl@ss 12.027272704
      ETIM 5.0EC002549
      ETIM 6.0EC002549
      ETIM 7.0EC002549
      ETIM 8.0EC002549
      UNSPSC 16.090146171620

    Technical drawings

    C4P-SA18031A00
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all
Safe and intelligent

Increased productivity and short downtimes—the future of mobile maintenance

Product family deTec at a glance