Safety laser scanners
S300 Standard / Sensor without system plug

S30B-2011BA
1026820
Please note: The system plug has to be ordered separately. For details, see “Accessories”.
Piece
Copy shortlink
    • Features
      ModelSensor without system plug
      ApplicationIndoor
      Protective field range2 m
      Warning field range8 m (at 15 % reflectivity)
      Distance measuring range30 m
      Type of field setTriple field sets
      Number of field sets1
      Number of fields3
      Number of monitoring cases1
      Scanning angle270°
      Resolution (can be configured)30 mm, 40 mm, 50 mm, 70 mm
      Angular resolution0.5°
      Response time80 ms 1)
      Protective field supplement100 mm
      Number of multiple samplings2 ... 16, configurable
      Delay of automatic reset2 s ... 60 s, configurable
      • 1) Depending on basic response time and multiple sampling.
    • Safety-related parameters
      TypeType 3 (IEC 61496)
      Safety integrity levelSIL2 (IEC 61508)
      CategoryCategory 3 (EN ISO 13849)
      Performance levelPL d (EN ISO 13849)
      PFHD (mean probability of a dangerous failure per hour)8.0 x 10-8
      TM (mission time)20 years (EN ISO 13849)
      Safe state in the event of a faultAt least one OSSD is in the OFF state.
    • Functions
      Restart interlock
      External device monitoring (EDM)
      Multiple sampling
      Contour as a reference
      Integrated configuration memory
      Measured data outputVia RS-422
      Safe SICK device communication via EFI
    • Interfaces
      Connection typeSystem plug with or without connecting cable
      Universal I/Os​5 1)
      Inputs
      External device monitoring (EDM)1 2)
      Reset/restart1 2)
      Standby1
      Outputs
      OSSD pairs1
      Application diagnostic outputs3 3)
      Configuration methodPC with CDS (Configuration and Diagnostic Software)
      Configuration and diagnostics interfaceRS-232
      Transmission rate38.4 kBaud
      Data interfaceRS-422
      Transmission rate≤ 500 kBaud
      Safe SICK device communication via EFI
      Transmission rate≤ 500 kBaud
      Length of cable≤ 50 m
      Conductor cross section0.22 mm²
      • 1) Freely programmable, e.g., external device monitoring input, reset input, contamination warning, reset required.
      • 2) Availability depends on the configuration of the universal I/Os.
      • 3) Freely programmable, e.g. warning field, contamination, reset required.
    • Electrical data
      Protection class

      II (EN 50178)

      EN 60950

      Supply voltage Vs24 V DC (16.8 V DC ... 30 V DC)
      Power consumption

      ≤ 0.33 A 1)

      ≤ 1.7 A 2)

      Outputs
      Output signal switching devices (OSSDs)2 x 250 mA
      Application diagnostic outputs3 x 100 mA 3)
      • 1) At 24 V DC without output load.
      • 2) At 24 V DC including maximum output load.
      • 3) Freely programmable, e.g. warning field, contamination, reset required.
    • Mechanical data
      Dimensions (W x H x D)102 mm x 152 mm x 106 mm
      Weight1.2 kg
      Housing materialAluminum die cast
      Housing colorRAL 1021 (yellow)
      Optics cover materialPolycarbonate
      Optics cover surface finishOutside with scratch-resistant coating
    • Ambient data
      Enclosure ratingIP65 (EN 60529)
      Ambient operating temperature–10 °C ... +50 °C
      Storage temperature–25 °C ... +50 °C
      Vibration resistanceIEC 60068-2-6, IEC 60068-2-64, IEC 60721-3-5, IEC TR 60721-4-5, IEC 61496-3
      Class5M1 (IEC 60721-3-5)
      Shock resistanceIEC 60068-2-27, IEC 60721-3-5, IEC TR 60721-4-5, IEC 61496-3
      Class5M1 (IEC 60721-3-5)
      Continuous shock50 m/s², 11 ms
      100 m/s², 16 ms
    • Other information
      Type of lightPulsed laser diode
      Wave length905 nm
      Detectable remission factor1.8 % ... > 1,000 %, reflectors
      Laser class1 (21 CFR 1040.10 and 1040.11, IEC 60825-1)
    • Classifications
      eCl@ss 5.027272705
      eCl@ss 5.1.427272705
      eCl@ss 6.027272705
      eCl@ss 6.227272705
      eCl@ss 7.027272705
      eCl@ss 8.027272705
      eCl@ss 8.127272705
      eCl@ss 9.027272705
      eCl@ss 10.027272705
      eCl@ss 11.027272705
      eCl@ss 12.027272705
      ETIM 5.0EC002550
      ETIM 6.0EC002550
      ETIM 7.0EC002550
      ETIM 8.0EC002550
      UNSPSC 16.090139121528

    Technical drawings

    S30B-2011BA
    Dimensional drawing Laser scanner
    S30B-2011BA
    Dimensional drawing Scan plane origin
    S30B-2011BA
    Connection diagram S300 Standard with restart interlock and external device monitoring
  • View: View Gallery View List Show all
    Hide all