Safety laser scanners
microScan3 / microScan3 Pro I/O

MICS3-CCAZ40AA1
1110034
Please note: Replacement sensor without system plug; only functional in combination with system plug;
replacement sensor for 1110035
Piece
Copy shortlink
    • Features
      ModelSensor without system plug
      ApplicationIndoor
      Protective field range4 m
      Warning field range40 m
      Number of simultaneously monitored fields≤ 8 1)
      Number of fields128
      Number of monitoring cases128
      Scanning angle275°
      Resolution (can be configured)

      30 mm

      40 mm

      50 mm

      70 mm

      150 mm

      200 mm

      Angular resolution0.39°
      Response time≥ 70 ms
      Protective field supplement65 mm
      • 1) Protection, warning or contour detection fields.
    • Safety-related parameters
      TypeType 3 (IEC 61496)
      Safety integrity levelSIL2 (IEC 61508)
      CategoryCategory 3 (EN ISO 13849)
      Performance levelPL d (EN ISO 13849)
      PFHD (mean probability of a dangerous failure per hour)8.0 x 10-8
      TM (mission time)20 years (EN ISO 13849)
      Safe state in the event of a fault

      At least one OSSD is in the OFF state.

      The safety outputs via the network are logic 0.

    • Functions
      Restart interlock
      External device monitoring (EDM)
      Multiple sampling
      Monitoring case switching
      Simultaneous monitoring
      Static protective field switching
      Safe contour detection
      Contour as a reference
      Integrated configuration memory
      Measured data outputVia Ethernet
      Safe SICK device communication via EFI-pro
    • Interfaces
      Connection type
      Voltage supply1 x male connector, M12, 4-pin, A-coded
      Local inputs and outputs (I/O)2 x female connector, M12, 17-pin, A-coded
      Dynamic switching signals2 x female connector, M12, 8-pin, A-coded
      Fieldbus, industrial network2 x M12 female connectors, 4-pin, D-coded
      Outputs
      OSSD pairs4
      Safety outputs via network8
      Universal outputs4 1)
      Inputs
      Universal inputs≤ 16 1)
      Dynamic switching signals2
      Static control inputs≤ 8
      Configuration methodPC with Safety Designer (Configuration and Diagnostic Software)
      Configuration and diagnostics interfaceUSB 2.0, Mini-USB, Ethernet
      Data interface
      ServicesEtherNet/IP™ CIP Safety™
      CoLa 2 (configuration and diagnostics using Safety Designer)
      Data output
      DHCP
      SNMP
      SNTP (client and server)
      Fieldbus, industrial networkEFI-pro
      RPI (requested packet interval)5 ms ... 1,000 ms, multiple of 5 ms
      Display elementsGraphic color display, LEDs
      • 1) Freely configurable.
    • Electrical data
      Protection classIII (EN 61140)
      Supply voltage Vs24 V DC (16.8 V DC ... 30 V DC)
      Power consumption8.1 W (without output load)
    • Mechanical data
      Dimensions (W x H x D)112 mm x 163 mm x 111.1 mm
      Housing materialAluminum
      Housing colorRAL 1021 (yellow), RAL 9005 (black)
      Optics cover materialPolycarbonate
      Optics cover surface finishOutside with scratch-resistant coating
    • Ambient data
      Enclosure ratingIP65 (IEC 60529)
      Ambient light immunity≤ 3,000 lx (IEC 61496-3)
      Ambient operating temperature–10 °C ... +50 °C
      Storage temperature–25 °C ... +70 °C
      Vibration resistanceIEC 60068-2-6, IEC 60068-2-64, IEC 60721-3-5, IEC TR 60721-4-3, IEC 61496-1, IEC 61496-3
      Class5M1 (IEC 60721-3-5)
      3M4 (IEC TR 60721-4-3)
      Shock resistanceIEC 60068-2-27, IEC 60721-3-5, IEC TR 60721-4-3, IEC 61496-1, IEC 61496-3
      Class5M1 (IEC 60721-3-5)
      3M4 (IEC TR 60721-4-3)
      Continuous shock100 m/s², 16 ms
      150 m/s², 6 ms
      EMC

      IEC 61496-1

      IEC 61000-6-2

      IEC 61000-6-4

    • Other information
      Type of lightPulsed laser diode
      Wave length845 nm
      Detectable remission factor1.8% to several 1000%
      Laser class1M (21 CFR 1040.10 and 1040.11, IEC 60825-1)
    • Classifications
      eCl@ss 5.027272705
      eCl@ss 5.1.427272705
      eCl@ss 6.027272705
      eCl@ss 6.227272705
      eCl@ss 7.027272705
      eCl@ss 8.027272705
      eCl@ss 8.127272705
      eCl@ss 9.027272705
      eCl@ss 10.027272705
      eCl@ss 11.027272705
      eCl@ss 12.027272705
      ETIM 5.0EC002550
      ETIM 6.0EC002550
      ETIM 7.0EC002550
      ETIM 8.0EC002550
      UNSPSC 16.090139121528

    Technical drawings

    MICS3-CCAZ40AA1
    Dimensional drawing
    MICS3-CCAZ40AA1
    Pin assignment Voltage supply
    MICS3-CCAZ40AA1
    Pin assignment Ethernet
    MICS3-CCAZ40AA1
    Pin assignment Local inputs and outputs (XG1)
    MICS3-CCAZ40AA1
    Pin assignment Local inputs and outputs (XG4)
    MICS3-CCAZ40AA1
    Pin assignment Dynamic control input
  • View: View Gallery View List Show all
    Hide all

The rugged safety laser scanner - extremely intelligent

Product family microScan3 at a glance