- Home
- Product portfolio
- Safety controllers
- Home
- Product portfolio
- Safety controllers

Full data monitoring in real time
Continuous diagnostics
SICK safety controllers are well-suited for data transmission with gateways in Industry 4.0 processes. They collect and monitor data in real time and transmit it safely.

Your entire project in one software
Intuitive configuration with Safety Designer
Using the Safety Designer configuration software, you can implement all the safety functions of your machine. Configure individual sensors or connect all safety and controller components.

Clever combinations
Range of functions expandable
The range of functions of safe SICK controller solutions is expandable: This enables safe series connection as well as the connection of individual Flexi Soft stations using Flexi Line, the monitoring of analog signals and the use of Safe Motion Monitoring and Control functionalities.



Select your solution
You will find the right products or product families here
Filter by:
89 results:
Safety controllers, Safety systems for AGVs and AMRs
Safe EFI-pro System, Flexi Soft
- Module: I/O module
- Safe inputs: 8
- Flexi Loop-compatible: yes
- Connection type: Spring terminals
- Protective coating for more challenging ambient conditions: no
Details
Compare now
Safety controllers, Safety systems for AGVs and AMRs
Safe EFI-pro System, Flexi Soft
- Module: I/O module
- Safe inputs: 8
- Non-safe outputs: 4-6
- Flexi Loop-compatible: yes
- Connection type: Spring terminals
- Protective coating for more challenging ambient conditions: no
Details
Compare now
Safety controllers
Flexi Compact
- Module: Main module
- Safety inputs: 20
- Safety outputs: 4
- Test outputs: 8
- Connection type: Front connector with spring terminals
- Configuration and diagnostics interface: USB connection via SmartPlug, TCP/IP configuration interface
- Fieldbus: Modbus® TCP, SLMP
- Safe series connection with Flexi Loop: Yes
Details
Compare now
Safety controllers
Flexi Classic
- Module: Main module
- Application: Universal
- Inputs: 4 safety inputs, 4 switching inputs
- Outputs: 4 safety outputs, 2 test outputs
- Flexi Loop-compatible: yes
- Connection type: Plug-in screw-type terminals
- Delay time (outputs Q3/Q4): 0 s ... 300 s
- Protective coating for more challenging ambient conditions: no
Details
Compare now
Safety controllers
Flexi Classic
- Module: I/O module
- Application: Universal
- Inputs: 4 safety inputs, 4 switching inputs
- Outputs: 4 safety outputs, 2 test outputs
- Flexi Loop-compatible: yes
- Connection type: Plug-in screw-type terminals
- Delay time (outputs Q3/Q4): 0 s ... 5 s
- Protective coating for more challenging ambient conditions: no
Details
Compare now
Safety controllers
Flexi Classic
- Module: I/O module
- Application: Universal
- Inputs: 4 safety inputs, 4 switching inputs
- Outputs: 4 safety outputs, 2 test outputs
- Flexi Loop-compatible: yes
- Connection type: Plug-in screw-type terminals
- Delay time (outputs Q3/Q4): 0 s ... 50 s
- Protective coating for more challenging ambient conditions: no
Details
Compare now
Safety controllers
Flexi Classic
- Module: Main module
- Application: Universal
- Inputs: 4 safety inputs, 4 switching inputs
- Outputs: 4 safety outputs, 2 test outputs
- Flexi Loop-compatible: yes
- Connection type: Plug-in spring terminals
- Delay time (outputs Q3/Q4): 0 s ... 50 s
- Protective coating for more challenging ambient conditions: no
Details
Compare now
Safety controllers
Flexi Classic
- Module: Main module
- Application: Universal
- Inputs: 4 safety inputs, 4 switching inputs
- Outputs: 4 safety outputs, 2 test outputs
- Flexi Loop-compatible: yes
- Connection type: Plug-in spring terminals
- Delay time (outputs Q3/Q4): 0 s ... 300 s
- Protective coating for more challenging ambient conditions: no
Details
Compare now