Radar sensors

Radar sensors reliably detect any object within their range, no matter how harsh the environment and are able to analyse or give out the speed of the object. They are used to prevent collisions and measure distances in large and mobile systems such as gantry cranes and ship-to-shore cranes in ports and booms of open pit excavators and dump trucks in the mining industry.

More
Radar sensors

Select your solution

You will find the right products or product families here

Filter by:
20.0 m 100.0 m

11 results:

Result 1 - 8 out of 11

Radar sensors
RMS1000
  • Working range: 0.4 m ... 100 m
  • Aperture angle: ± 60°, ± 4°
  • Enclosure rating: IP67, IP69
  • Frequency band: 60.5 GHz ... 61 GHz
  • Radio approval: For country-specific restrictions see “Regulatory Compliance Information” (no. 8026123) technical information (downloads), also included with the product
  • Weight: 300 g
Details
Compare now
Piece
Radar sensors
RMS1000
  • Working range: 0.4 m ... 100 m
  • Aperture angle: ± 60°, ± 4°
  • Enclosure rating: IP67, IP69
  • Frequency band: 61 GHz ... 61.5 GHz
  • Radio approval: For country-specific restrictions see “Regulatory Compliance Information” (no. 8026123) technical information (downloads), also included with the product
  • Weight: 300 g
Details
Compare now
Piece
Radar sensors
RAS4xx
  • Working range: 0.2 m ... 20 m
  • Aperture angle: ± 3.5°, ± 14°
  • Response time: < 0.5 s
  • Enclosure rating: IP65
  • Frequency band: 24 GHz ... 24.25 GHz
  • Number of field sets: 3
  • Radio approval: Europe
  • Weight: 980 g
This product is in phase out! Details
Compare now
Radar sensors
RAS4xx
  • Working range: 0.2 m ... 20 m
  • Aperture angle: ± 3.5°, ± 14°
  • Response time: < 0.5 s
  • Enclosure rating: IP65
  • Frequency band: 24 GHz ... 24.25 GHz
  • Number of field sets: 3
  • Radio approval: Europe
  • Weight: 1,080 g
This product is in phase out! Details
Compare now
Radar sensors
RAS4xx
  • Working range: 0.2 m ... 20 m
  • Aperture angle: ± 3.5°, ± 14°
  • Response time: < 0.5 s
  • Enclosure rating: IP65
  • Frequency band: 24 GHz ... 24.25 GHz
  • Number of field sets: 3
  • Radio approval: Europe
  • Weight: 1,480 g
This product is in phase out! Details
Compare now
Radar sensors
RMS3xx
  • Working range: 1 m ... 45 m
  • Aperture angle: ± 50°, ± 8°
  • Response time: < 60 ms
  • Enclosure rating: IP67
  • Radio approval: For country-specific restrictions see “Regulatory Compliance Information” (no. 8021596) technical information (downloads), also included with the product
  • Weight: 500 g
This product is in phase out! Details
Compare now
Radar sensors
RAS4xx
  • Working range: 0.2 m ... 20 m
  • Aperture angle: ± 3.5°, ± 14°
  • Response time: < 0.5 s
  • Enclosure rating: IP65
  • Frequency band: 24 GHz ... 24.25 GHz
  • Number of field sets: 3
  • Radio approval: Europe
  • Weight: 580 g
This product is in phase out! Details
Compare now
Radar sensors
RAS4xx
  • Working range: 0.2 m ... 20 m
  • Aperture angle: ± 3.5°, ± 14°
  • Response time: < 0.5 s
  • Enclosure rating: IP65
  • Frequency band: 24.05 GHz ... 24.25 GHz
  • Number of field sets: 3
  • Radio approval: China, France
  • Weight: 580 g
This product is in phase out! Details
Compare now

Result 1 - 8 out of 11

Advantages

What is radar?

RADAR stands for Radio Detecting And Ranging, similar to LiDAR (Light Detection and Ranging). Whatever the weather, day or night, radar sensors reliably detect stationary and moving objects within their detection range. Thanks to their high sensing range, large detection area, speed detection and powerful algorithms, radar sensors effectively detect potential collisions of e.g. moible machines and output appropriate signals, especially in broad, spacious environments. This makes them ideal for collision avoidance and driver assistance in outdoor or extremely harsh environments. Unaffected by fog, rain, snow, dust and extreme temperatures, SICK’s rugged radar technology is suitable for a wide range of applications from operating forklifts and cranes to heavy-duty industrial applications such as agriculture, forestry and mining machinery.

Radar sensors are used to optimize collision awareness and for driver assistance in cranes, trucks, mobile machines or forklift trucks. They automate door opening, assist trucks docking at loading and unloading stations and prevent damage to aircraft, even in the most adverse ambient conditions.

A technology that has stood for effective detection for many years, radar is used for a wide range of applications in industrial environments.

Downloads