Contact
Feedback

Width measurement of the stone plate

When entering the grinding machines, the varying width of the stone plate is measured with the MLG-2 Pro measuring automation light grid. With the information gained, the lateral movements of the individual grinding heads can be precisely controlled and adjusted to the plate contour. This shortens the machining time, thereby ensuring optimal machine output.

  • Following product families can be used
    Product family MLG-2 Pro
    Maximum performance in terms of response time, resolution, and object detection
    • High-resolution light grid: With beam separation of 2.5 mm, 5 mm, 10 mm, 20 mm, 25 mm, 30 mm und 50 mm
    • “High-speed scan” function with triple scanning speed
    • “Transparent mode” function for detecting transparent materials
    • Measuring cross-beam, measuring 4 x zones, 2 x holding functions
    • Can be switched to high-resolution evaluation with accuracy levels of up to 2 mm
    • Data compression: Run length coding
TOP