Contact
Feedback

Surface quality inspection

After grinding and polishing, the surface of the stone plate is inspected. When doing so, the SIM4000 Sensor Integration Machine assess the data recorded from several streaming cameras from the midiCam product family. Surface defects such as cracks, scratches or breaks are reliably detected.

  • Following product families can be used
    Product family midiCam
    Rugged, industry-grade streaming cameras with GigE interface
    • Rugged housing with IP 67 enclosure rating
    • Power over Ethernet (PoE)
    • Wide-range voltage supply 12 V DC ... 24 V DC
    • M12 plug connector for the GigE interface
    • M12 plug connector for the voltage supply and digital inputs and outputs
    • Color, monochrome, and NIR variants
    • Connection for C mount lenses
    Product family SIM4x00
    Flexible. Intelligent. Communicative.
    • Wide range of connections with 25 interfaces for Ethernet-based fieldbuses, cameras, illumination, sensors, encoders, and more besides
    • 8-gigabit Ethernet interfaces for rapid image transmission
    • Fieldbus and Ethernet interfaces with communication protocols such as OPC-UA and MQTT provide preprocessed data (edge computing) for the control and for cloud computing in parallel “dual talk”, thereby allowing networking for digital factories.
    • Precise synchronization of input and output signals
    • Illumination control and supply
    • IO-Link master connections
    • Enclosure rating IP 65
TOP