Contact
Feedback

Cost-saving, safe sensor cascade with diagnostic function

The modular Flexi Soft safety controller is responsible for monitoring all safety functions in the grinding machine. When combined with the Flexi Loop safe sensor cascade, cascading of up to 32 safety sensors is possible. The Flexi Loop reduces the amount of wiring and the number of safety capable inputs in the control cabinet. In addition, detailed diagnosis information is available, e.g., which sensor has switched and why. This helps to considerably reduce plant downtimes.

  • Following product families can be used
    Product family Flexi Soft
    The software-programmable safety controller
    • Safety controller with modular hardware platform
    • Configuration saved in the system plug
    • Safe controller networking with Flexi Line
    • Safe series connection with Flexi Loop
    • Safe drive monitoring
    • Safe analog value monitoring
    • Flexi Soft Designer license-free configuration software
    Product family Flexi Loop
    Cost-saving and safe series connection with diagnostic function
    • Series connection of 32 sensors with up to 100 m per segment in compliance with performance level PL e
    • Compatible with sensors from all manufacturers
    • Detailed diagnostic information
    • Integrated standard inputs and outputs
    • Voltage supply for sensors is included
    • Unshielded standard cable featuring M12 connectivity
    • IP65 and IP67 enclosure rating
    • Intelligent accessories for field diagnostics and commissioning
TOP