Contact
Feedback

Access protection for line feeding

During line feeding, the moving handling device and the moving material buffer cause dangerous movements for system operator. Safety light curtains from the deTec4 Core product family monitor the corresponding hazardous areas and automatically trigger a machine stop if they are accessed. This protects the operator.

  • Following products can be used
    1211471
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 600 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211473
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 750 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211469
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 450 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211476
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,050 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211475
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 900 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211478
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,200 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211486
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,800 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211488
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,950 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211484
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,650 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211482
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,500 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211490
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 2,100 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211480
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,350 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211450
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 300 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211462
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 300 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211492
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 450 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211494
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 600 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211496
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 750 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211499
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,050 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211498
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 900 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211501
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,200 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211505
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,500 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211503
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,350 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211507
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,650 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211511
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,950 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211509
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,800 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211513
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 2,100 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211474
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 750 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211470
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 450 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211472
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 600 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211515
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 900 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211477
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,050 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211479
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,200 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211483
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,500 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211485
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,650 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211481
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,350 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211487
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,800 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211491
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 2,100 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211489
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,950 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211463
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 300 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211464
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 300 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211493
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 450 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211495
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 600 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211497
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 750 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211500
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,050 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211502
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,200 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211506
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,500 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211516
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 900 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211504
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,350 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211508
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,650 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211512
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,950 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211514
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 2,100 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1211510
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,800 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    • Details
    • Compare now
    1062896
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 300 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Please note: Scope of delivery will change as of 01.10.2019. RLY3-OSSD200 safety relay will replace UE48-2OS2D2 safety relay.
    • Details
    • Compare now
    1062908
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 2,100 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Please note: Scope of delivery will change as of 01.10.2019. RLY3-OSSD200 safety relay will replace UE48-2OS2D2 safety relay.
    • Details
    • Compare now
    1062897
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 450 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Please note: Scope of delivery will change as of 01.10.2019. RLY3-OSSD200 safety relay will replace UE48-2OS2D2 safety relay.
    • Details
    • Compare now
    1062898
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 600 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Please note: Scope of delivery will change as of 01.10.2019. RLY3-OSSD200 safety relay will replace UE48-2OS2D2 safety relay.
    • Details
    • Compare now
    1062900
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 900 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Please note: Scope of delivery will change as of 01.10.2019. RLY3-OSSD200 safety relay will replace UE48-2OS2D2 safety relay.
    • Details
    • Compare now
    1062899
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 750 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Please note: Scope of delivery will change as of 01.10.2019. RLY3-OSSD200 safety relay will replace UE48-2OS2D2 safety relay.
    • Details
    • Compare now
    1062901
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,050 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Please note: Scope of delivery will change as of 01.10.2019. RLY3-OSSD200 safety relay will replace UE48-2OS2D2 safety relay.
    • Details
    • Compare now
    1062902
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,200 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Please note: Scope of delivery will change as of 01.10.2019. RLY3-OSSD200 safety relay will replace UE48-2OS2D2 safety relay.
    • Details
    • Compare now
    1062903
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,350 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Please note: Scope of delivery will change as of 01.10.2019. RLY3-OSSD200 safety relay will replace UE48-2OS2D2 safety relay.
    • Details
    • Compare now
    1062905
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,650 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Please note: Scope of delivery will change as of 01.10.2019. RLY3-OSSD200 safety relay will replace UE48-2OS2D2 safety relay.
    • Details
    • Compare now
    1062904
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,500 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Please note: Scope of delivery will change as of 01.10.2019. RLY3-OSSD200 safety relay will replace UE48-2OS2D2 safety relay.
    • Details
    • Compare now
    1062906
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,800 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Please note: Scope of delivery will change as of 01.10.2019. RLY3-OSSD200 safety relay will replace UE48-2OS2D2 safety relay.
    • Details
    • Compare now
    1062907
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 14 mm
    • Scanning range: 10 m
    • Protective field height: 1,950 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Please note: Scope of delivery will change as of 01.10.2019. RLY3-OSSD200 safety relay will replace UE48-2OS2D2 safety relay.
    • Details
    • Compare now
    1062910
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 450 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Please note: Scope of delivery will change as of 01.10.2019. RLY3-OSSD200 safety relay will replace UE48-2OS2D2 safety relay.
    • Details
    • Compare now
    1062911
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 600 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Please note: Scope of delivery will change as of 01.10.2019. RLY3-OSSD200 safety relay will replace UE48-2OS2D2 safety relay.
    • Details
    • Compare now
    1062912
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 750 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Please note: Scope of delivery will change as of 01.10.2019. RLY3-OSSD200 safety relay will replace UE48-2OS2D2 safety relay.
    • Details
    • Compare now
    1062913
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 900 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Please note: Scope of delivery will change as of 01.10.2019. RLY3-OSSD200 safety relay will replace UE48-2OS2D2 safety relay.
    • Details
    • Compare now
    1062909
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 300 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Please note: Scope of delivery will change as of 01.10.2019. RLY3-OSSD200 safety relay will replace UE48-2OS2D2 safety relay.
    • Details
    • Compare now
    1062915
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,200 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Please note: Scope of delivery will change as of 01.10.2019. RLY3-OSSD200 safety relay will replace UE48-2OS2D2 safety relay.
    • Details
    • Compare now
    1062914
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,050 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Please note: Scope of delivery will change as of 01.10.2019. RLY3-OSSD200 safety relay will replace UE48-2OS2D2 safety relay.
    • Details
    • Compare now
    1062916
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,350 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Please note: Scope of delivery will change as of 01.10.2019. RLY3-OSSD200 safety relay will replace UE48-2OS2D2 safety relay.
    • Details
    • Compare now
    1062918
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,650 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Please note: Scope of delivery will change as of 01.10.2019. RLY3-OSSD200 safety relay will replace UE48-2OS2D2 safety relay.
    • Details
    • Compare now
    1062919
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,800 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Please note: Scope of delivery will change as of 01.10.2019. RLY3-OSSD200 safety relay will replace UE48-2OS2D2 safety relay.
    • Details
    • Compare now
    1062917
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,500 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Please note: Scope of delivery will change as of 01.10.2019. RLY3-OSSD200 safety relay will replace UE48-2OS2D2 safety relay.
    • Details
    • Compare now
    1062920
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 1,950 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Please note: Scope of delivery will change as of 01.10.2019. RLY3-OSSD200 safety relay will replace UE48-2OS2D2 safety relay.
    • Details
    • Compare now
    1062921
    deTec
    Safety light curtains
    • deTec variant: deTec4 Core
    • Resolution: 30 mm
    • Scanning range: 15 m
    • Protective field height: 2,100 mm
    • Safety level: Type 4, PL e, SIL3, SILCL3
    • System connection: Male connector M12, 5-pin
    • Enclosure rating: IP65, IP67
    Please note: Scope of delivery will change as of 01.10.2019. RLY3-OSSD200 safety relay will replace UE48-2OS2D2 safety relay.
    • Details
    • Compare now
TOP