Contact
Feedback

Collision protection between the robot and the injection molding tool

Closing the injection molding tool while a robot is accessing it damages both the tool and the robot. The access opening to the tool area can be monitored reliably with the SGS smart light grid or, alternatively, with the TiM3xx 2D laser scanner.

  • Following product families can be used
    Product family SLG
    Reliable detection with extremely thin design
    • Variable monitoring lengths from 120 mm to 1,400 mm (in 160 mm increments)
    • Operating range 7 m
    • Response time 18 ms
    • Resolution 45 mm to 25 mm
    • Order-picking with bright job LEDS on the sender and receiver sides
    • IP 65 protection class
    • Ambient light immunity up to 150,000 lux
  • Following products can be used
    1056550
    TiM3xx
    2D LiDAR sensors
    • Working range: 0.05 m ... 4 m
    • Aperture angle: Horizontal (270°)
    • Enclosure rating: IP65
    • Color: Light blue (RAL 5012)
    • Integrated application: Field evaluation
    • Scanning frequency: 15 Hz
    • Details
    • Compare now
    1052627
    TiM3xx
    2D LiDAR sensors
    • Working range: 0.05 m ... 4 m
    • Aperture angle: Horizontal (270°)
    • Enclosure rating: IP65
    • Color: Light blue (RAL 5012)
    • Integrated application: Field evaluation
    • Scanning frequency: 15 Hz
    • Details
    • Compare now
    1063467
    TiM3xx
    2D LiDAR sensors
    • Working range: 0.05 m ... 4 m
    • Aperture angle: Horizontal (270°)
    • Enclosure rating: IP65
    • Color: Light blue (RAL 5012)
    • Integrated application: Field evaluation with flexible fields
    • Scanning frequency: 15 Hz
    • Details
    • Compare now
    1062219
    TiM3xx
    2D LiDAR sensors
    • Working range: 0.05 m ... 4 m
    • Aperture angle: Horizontal (270°)
    • Enclosure rating: IP65
    • Color: Light blue (RAL 5012)
    • Integrated application: Field evaluation with flexible fields
    • Scanning frequency: 15 Hz
    • Details
    • Compare now
    1071399
    TiM3xx
    2D LiDAR sensors
    • Working range: 0.05 m ... 10 m
    • Aperture angle: Horizontal (270°)
    • Enclosure rating: IP67
    • Color: Gray (RAL 7032)
    • Integrated application: Field evaluation with flexible fields
    • Scanning frequency: 15 Hz
    • Details
    • Compare now
    1067299
    TiM3xx
    2D LiDAR sensors
    • Working range: 0.05 m ... 10 m
    • Aperture angle: Horizontal (270°)
    • Enclosure rating: IP67
    • Color: Gray (RAL 7032)
    • Integrated application: Field evaluation with flexible fields
    • Scanning frequency: 15 Hz
    • Details
    • Compare now
Sensor solutions for robotics
Robotics image
Sensor solutions for robotics
Robotics image

Working together as equals

Thanks to sensors from SICK, robots perceive more precisely. For all challenges in the field of robotics: Robot Vision, Safe Robotics, End-of-Arm Tooling, and Position Feedback.
Find out more

TOP