Contact
Feedback

Protection of palletizer stations

The microScan3 or S3000 safety laser scanners use two simultaneous protective fields to enable simultaneous and independent monitoring of two hazardous areas. When entering a hazardous area, only the relevant palletizer robot is stopped. The other robot continues to work. All safety components connect to a safety controller, such as a Flexi Soft, which deactivates the relevant robots in the event of a hazard.

  • Following product families can be used
    Product family Flexi Soft
    The software-programmable safety controller
    • Safety controller with modular hardware platform
    • Configuration saved in the system plug
    • Safe controller networking with Flexi Line
    • Safe series connection with Flexi Loop
    • Safe drive monitoring
    • Safe analog value monitoring
    • Flexi Soft Designer license-free configuration software
    Always available – safety technology in your network
    • Direct integration in PROFINET IO safe bus system
    • 4 m, 5.5 m or 7 m protective field range
    • 4 switchable field sets
    • Managed 2-Port switch for copper or optical fiber based conductors
    • Configuration memory integrated in the system plug
    • Remote diagnostics and configuration through safety controller
    • Simultaneous monitoring of 2 protective fields
    Product family microScan3 Core
    The new generation of safety laser scanners for stationary applications
    • Innovative safeHDDM® scanning technology
    • Protective field range: Up to 9 m, scanning angle: 275°
    • Up to 8 freely configurable fields
    • Up to 4 simultaneous protective fields
    • System plug with configuration memory and M12 plug connectors
    • Safe machine integration via I/Os or via network with EtherNet/IP™ CIP Safety™ or PROFINET PROFIsafe
    • Safe SICK device communication via EFI-pro
Sensor solutions for robotics
Robotics image
Sensor solutions for robotics
Robotics image

Working together as equals

Thanks to sensors from SICK, robots perceive more precisely. For all challenges in the field of robotics: Robot Vision, Safe Robotics, End-of-Arm Tooling, and Position Feedback.
Find out more

TOP