Adjustment of the spreader for containers of different sizes

The spreader needs to be adjusted for containers of different sizes. A rotary encoder system determines the position of the retention devices in order to prevent damage that may be caused by falling containers.

  • Following product families can be used
    • Rugged absolute multiturn encoder with up to 31 bits (14-bit singleturn and 17-bit multiturn)
    • Face mount flange, servo flange or blind hollow shaft
    • Compact design (<70 mm)
    • Integrated PROFIBUS interface with DP V0, V1, and V2 functionality (depending on type)
    • Connectivity: 3 x M12 male connector
    • Protection class up to IP67
    • Operating temperature: –30 to +80 °C (depending on type)