Protection of rack-moving mobile robots

The moving of racks in production and logistics environments is increasingly being customized using mobile robots. The mobile robot moves under the rack and transports it to the desired target location. The TiM7xxS 2D LiDAR sensor is ideally suited for the free navigation of mobile robots within a warehouse or production, in particular to protect against the associated minor risks. With its combination of a protective field evaluation function and reliable measurement data streaming, the sensor makes non-contact person and object detection possible. As a result, the robots are continuously available, can dynamically respond to changes, and flexibly adjust their route based on their surroundings.

  • Following products can be used
    Safety laser scanners
    TiM-S
    • Application: Indoor
    • Integrated application: Protective field evaluation with flexible fields, output of measurement data
    • Measurement principle: HDDM
    • Working range: 0.05 m ... 25 m, > 90% remission
    • Angular resolution: 0.33°
    • Number of field sets: 16
    • Enclosure rating: IP67
    • Digital outputs: 3 (PNP, to display a protective field violation, additional 1 x “Device Ready”)
    • Connection type: 1 x Micro USB female connector, type B, 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector
    Details
    Compare now
    Piece
    Safety laser scanners
    TiM-S
    • Application: Indoor
    • Integrated application: Protective field evaluation with flexible fields, output of measurement data
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 25 m, > 90% remission
    • Angular resolution: 0.33°
    • Number of field sets: 16
    • Enclosure rating: IP67
    • Digital outputs: 3 (PNP, to display a protective field violation, additional 1 x “Device Ready”)
    • Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
    Details
    Compare now
    Piece
    2D LiDAR sensors
    TiM
    • Integrated application: Field evaluation with flexible fields, output of measurement data
    • Measurement principle: HDDM+
    • Working range: 0.05 m ... 25 m
    • Angular resolution: 0.33°
    • Number of field sets: 16
    • Enclosure rating: IP67
    • Digital outputs: 3 (PNP, additional 1 x “Device Ready”)
    • Connection type: 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B, 1 x “Ethernet” connection, 4-pin M12 female connector
    Details
    Compare now
    Piece