Magnetic line guidance: The proven solution for AGVs

Magnetic line guidance is not sensitive to ambient conditions such as strong ambient light, condensing atmospheres or contamination of the lane. With its variable installation lengths, the MLS allows use in various vehicle concepts and can also drive in small curve radii. If line guidance needs to be invisible, the magnetic lane can be installed below the surface of the ground.

  • Following product families can be used
    The sensor for magnetic line guidance
    • Detection of magnetic lines for line guidance
    • Detection of switches: Up to 3 lanes at a time
    • Resolution 1 mm, repeatability 1 mm
    • CANopen, Modbus RTU RS-485
    • Detection of control marks
    • IP65, IP67, IP68
    • Variants with measuring ranges of 100 mm to 1,000 mm
    • Integrated inertial measuring unit

Production logistics get smart

Closing the circle - Sensor solutions in production logistics - even for the smallest spaces in production

Learn more