Secondary protection for frontal collision avoidance

Automated guided vehicles (AGVs) can usually move flexibly in all directions to pick up or put down a load. The scanGrid2 safe multibeam scanner with solid-state technology is perfect as a secondary safety system for already-installed safety laser scanners that can detect obstacles near the ground. An economical overall solution for avoiding collisions with infrastructure and reducing the risk of accidents to people.

  • Following product families can be used
    Safety-related sensors for mobile and stationary applications
    • Wide detection range: 0.05 m up to maximum 25 m
    • Certified according to ISO 13849
    • Low power consumption (typically: 4 W, maximum: 16 W)
    • Immediate commissioning and configuration via USB interface
    • Communication interface which combines intelligent field evaluation and measurement data output

    Worldwide revolutionary safety solution for line-guided small vehicles
    • The world’s first LiDAR multibeam scanner with safe solid state technology
    • Perfectly designed for the requirements of line-guided AGCs: PL c, 1.1 m scanning range, 150° scanning angle
    • Compact – only 43 mm high
    • Diagnostic data and clone function for configuration via the Safety Assistant app and the Safety Designer software