Safe speed for automated guided vehicle systems

With automated guided systems, the SSM (safe speed monitor) or SLS (safely-limited speed) function monitors the speed on the wheels using the DFS60S Pro encoder and reduces it via the controller if necessary. In addition, the Flexi Soft safety controller can be used to switch over the protective fields of the safety laser scanner depending on the speed.

  • Following product families can be used
    The software-programmable safety controller
    • Safety controller with modular hardware platform
    • Configuration saved in the system plug
    • Safe controller networking with Flexi Line
    • Safe series connection with Flexi Loop
    • Safe drive monitoring
    • Safe analog value monitoring
    • Flexi Soft Designer license-free configuration software
    Safe, easy, flexible: Encoders for functional safety
    • Encoders for functional safety technology: SIL2 (IEC 61508), SILCL2 (EN 62061), PL d (EN ISO 13849)
    • Electrical interface: 4.5 V ... 32 V; sine/cosine 1 VPP; 1,024 periods
    • Clamping flange or servo flange, blind hollow shaft or through hollow shaft (assembly options with feather key)
    • Universal cable connection, M23 or M12 male connector, axial or radial
    • Enclosure rating: IP65
    • Operating temperature range: –30°C ... +95°C (depending on type)