Human presence detection for automated guided vehicles with safety laser scanners

Safety laser scanners have prevailed worldwide for the safe detection of people around automated guided vehicles. SICK offers a complete product portfolio with a variety of different scanning ranges and fittings to suit any format of vehicle. Up to 128 freely-definable protective fields allow for fine-tuned adjustment of person detection to the current driving scenario — this lends the vehicle high flexibility and reduces downtime. Forward warning fields trigger speed reduction as soon as a person or an object is detected. The vehicle spots immediately when the protective field is reached.

  • Following product families can be used
    Flexible and pioneering – for challenging applications
    • Compact design
    • 2 m or 3 m protective field range
    • 270° scan angle
    • 16 switchable field sets
    • Configuration memory integrated in the system plug
    • EFI interface for safe SICK device communication
    • Incremental encoder inputs for speed-dependent field switching
    • Extended measured data output via RS-422 with landmark recognition
    The rugged safety laser scanner – extremely intelligent
    • Innovative safeHDDM® scanning technology
    • High-precision measurement data via Ethernet interface
    • Protective field range: up to 9 m, scanning angle: 275°
    • Up to 128 freely configurable fields and up to 8 simultaneous protective fields
    • Standardized communication interfaces
    • System plug with configuration memory