Adaptive protective field adjustment of the safety laser scanner by means of speed monitoring

The transport performance depends heavily on the speed of the automated guided vehicle (AGV). Encoders transmit the actual speed to the microScan3 Pro I/O safety laser scanner via special inputs. The right protective field for the speed and current braking distance is activated in this way. Unnecessary stops are avoided.

  • Following product families can be used
    High resolution, programmable encoders for demanding applications
    • Pulses per revolution: Up to 65,536 (16 bit)
    • Housing diameter: 60 mm
    • Solid shaft, blind hollow shaft, through hollow shaft
    • Enclosure rating: IP65/IP67
    • Communication interfaces: TTL RS 422, HTL Push Pull, Sin/Cos
    • Connection type: M12 or M23 male connector, or universal cable
    • Programmable, compact installation depth, remote zero set possible
    High resolution, programmable encoders for demanding applications
    • Pulses per revolution: Up to 65,536 (16 bit)
    • Housing diameter: 60 mm
    • Solid shaft, blind hollow shaft, through hollow shaft
    • Enclosure rating: IP65/IP67
    • Communication interfaces: TTL RS 422, HTL Push Pull, Sin/Cos
    • Connection type: M12 or M23 male connector, or universal cable
    • Programmable, compact installation depth, remote zero set possible
  • Following products can be used
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Pro I/O
    • Model: Sensor including system plug (pre-mounted on the underside)
    • Integration in the control system: Local inputs and outputs (I/O), EFI-pro
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 128
    • Connection type: M12
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Pro I/O
    • Model: Sensor without system plug
    • Integration in the control system: Local inputs and outputs (I/O), EFI-pro
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 128
    • Connection type: M12
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1110033
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Pro I/O
    • Model: Sensor without system plug
    • Integration in the control system: Local inputs and outputs (I/O), EFI-pro
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 128
    • Connection type: M12
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1110035
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Pro I/O
    • Model: Sensor including system plug (pre-mounted on the underside)
    • Integration in the control system: Local inputs and outputs (I/O), EFI-pro
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 128
    • Connection type: M12
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Pro I/O
    • Model: Sensor including system plug (pre-mounted on the underside)
    • Integration in the control system: Local inputs and outputs (I/O), EFI-pro
    • Protective field range: 9 m
    • Collision protection field range: 19 m
    • Scanning angle: 275°
    • Number of fields: 128
    • Connection type: M12
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Pro I/O
    • Model: Sensor without system plug
    • Integration in the control system: Local inputs and outputs (I/O), EFI-pro
    • Protective field range: 9 m
    • Collision protection field range: 19 m
    • Scanning angle: 275°
    • Number of fields: 128
    • Connection type: M12
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1110037
    Details
    Compare now
    Piece

Production logistics get smart

Closing the circle - Sensor solutions in production logistics - even for the smallest spaces in production

Learn more