Simple detection of the end positions and relevant intermediate positions of the load handling device

Inductive proximity sensors of the IME product family output signals step-by-step when detecting relevant fork heights, for example when reaching various load lifting positions or the driving position. Inductive proximity sensors have been proven a million times over as non-contact switching elements with very long service lives.

  • Following product families can be used
    The economic standard for use in industrial environments
    • Types: M8 to M30
    • Extended sensing ranges: 1.5 mm to 38 mm
    • Electrical configuration: DC 3-/4-wire, DC 2-wire
    • Enclosure rating: IP 67
    • Temperature range: –25 °C to +75 °C
    • Nickel-plated brass housing; plastic sensing face