Contact
Feedback

Access protection

The front screen is installed fully automatically using robots. A person entering the cell must be detected reliably. Car bodies that move in must be able to pass unhindered. IQ40 inductive proximity sensors are used to detect the body. This activates the protective field in the microScan3 or S3000 safety laser scanner with the programmed contour. Additional safety devices, such as swing flaps, are not needed.

  • Following product families can be used
    Always available – safety technology in your network
    • Direct integration in PROFINET IO safe bus system
    • 4 m, 5.5 m or 7 m protective field range
    • 4 switchable field sets
    • Managed 2-Port switch for copper or optical fiber based conductors
    • Configuration memory integrated in the system plug
    • Remote diagnostics and configuration through safety controller
    • Simultaneous monitoring of 2 protective fields
    Product family microScan3 Core
    The new generation of safety laser scanners for stationary applications
    • Innovative safeHDDM® scanning technology
    • Protective field range: Up to 9 m, scanning angle: 275°
    • Up to 8 freely configurable fields
    • Up to 4 simultaneous protective fields
    • System plug with configuration memory and M12 plug connectors
    • Safe machine integration via I/Os or via network with EtherNet/IP™ CIP Safety™ or PROFINET PROFIsafe
    • Safe SICK device communication via EFI-pro
TOP