RFID
RFID transponders

UHF Transponder, label, ESD, on-metal, ETSI
6077157
Piece
Copy shortlink
    • Features
      TypeLabel
      Frequency bandUHF (860 MHz ... 960 MHz)
      Carrier frequency865 MHz ... 868 MHz
      RFID standardEPCglobal UHF Class 1 Generation 2, ISO/IEC 18000-6 C
      Read range
      RFU61x50 cm 1)
      RFU62x200 cm 1)
      RFU63x/RFU65x600 cm 1)
      IC typeImpinj Monza 4E
      IC capacity496/128 Bit
      IC write cycle≤ 100,000
      IC data retention time< 50 years
      On Metal
      High Temperature
      • 1) Typical value; actual value depends on environmental conditions.
    • Mechanics/electronics
      HousingPET
      Housing colorWhite
      Weight1.5 g
      Dimensions (L x W x H)80 mm x 35 mm x 1.2 mm
      DesignRectangular
      Mounting methodBonding with adhesive
    • Ambient data
      Ambient operating temperature+35 °C ... +85 °C 1)
      Application temperature+ 110 °C, 10 min, Unlimited 2)
      Storage temperature+35 °C ... +85 °C
      • 1) Max. temperature at which the RFID transponder can interact with the RFID read/write device.
      • 2) Max. temperature the RFID transponder can withstand [maximum temperature; duration; cycles]. For optimal performance, the transponders should completely cool off before a new temperature cycle is started.
    • Classifications
      ECl@ss 5.027280402
      ECl@ss 5.1.427280402
      ECl@ss 6.027280402
      ECl@ss 6.227280402
      ECl@ss 7.027280402
      ECl@ss 8.027280402
      ECl@ss 8.127280402
      ECl@ss 9.027280402
      ECl@ss 10.027280402
      ECl@ss 11.027280402
      ETIM 6.0EC002998
      ETIM 7.0EC002998
      ETIM 8.0EC002998
      UNSPSC 16.090152161523
  • View: View Gallery View List Show all
    Hide all