RFID
RFID antennas
RFA641-3440
6034316
Copy shortlink
-
Technical details
-
Downloads
-
Accessories
-
Videos
-
Service and Support
-
Customs data
-
Features
Version | Long Range |
Frequency band | UHF (860 MHz ... 960 MHz) |
Carrier frequency | 860 MHz ... 960 MHz |
Voltage standing wave ratio | < 1.3 |
Gain | 7 dBi (± 1 dBi) |
3 dB aperture angle | Typ. 68° |
Antenna | | Polarization | Circular |
|
Mechanics/electronics
Housing | ABS |
Enclosure rating | IP54 |
Weight | 470 g |
Dimensions (L x W x H) | 254.5 mm x 253 mm x 56.5 mm |
Ambient data
Ambient operating temperature | –20 °C ... +70 °C |
Storage temperature | –20 °C ... +70 °C |
Permissible relative humidity | 95 %, Non-condensing |
Classifications
ECl@ss 5.0 | 27280402 |
ECl@ss 5.1.4 | 27280402 |
ECl@ss 6.0 | 27280402 |
ECl@ss 6.2 | 27280402 |
ECl@ss 7.0 | 27280402 |
ECl@ss 8.0 | 27280402 |
ECl@ss 8.1 | 27280402 |
ECl@ss 9.0 | 27280402 |
ECl@ss 10.0 | 27280402 |
ECl@ss 11.0 | 27280402 |
ETIM 6.0 | EC002998 |
ETIM 7.0 | EC002998 |
ETIM 8.0 | EC002998 |
UNSPSC 16.0901 | 52161523 |
Technical drawings
Dimensional drawing
-
-
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.