Accessories
Modules and gateways
Ethernet switch
6043482
Copy shortlink
-
Technical details
-
Downloads
-
Customs data
-
Technical specifications
Accessory family | Connection modules |
Description | Outdoor Ethernet-Switch, 8 ports, operating temperature range –40 °C ... +75 °C |
Classifications
ECl@ss 5.0 | 19030117 |
ECl@ss 5.1.4 | 19030117 |
ECl@ss 6.0 | 19170106 |
ECl@ss 6.2 | 19170106 |
ECl@ss 7.0 | 19170106 |
ECl@ss 8.0 | 19170106 |
ECl@ss 8.1 | 19170106 |
ECl@ss 9.0 | 19170106 |
ECl@ss 10.0 | 19170130 |
ECl@ss 11.0 | 19170130 |
ECl@ss 12.0 | 19170130 |
ETIM 5.0 | EC000734 |
ETIM 6.0 | EC000734 |
ETIM 7.0 | EC000734 |
ETIM 8.0 | EC000734 |
UNSPSC 16.0901 | 43222612 |
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.