Contact
Feedback

Displacement measurement sensors
Profiler

Cost-effective profile measurement

Your Benefits

  • Measuring a 2D profile with just one sensor saves on hardware and installation costs
  • Cost-effective solution for 2D profile measurement
  • Real-time visualization of the measurement results via the integrated LC display
  • Intuitive and quick commissioning via the software or display reduces installation time
  • Thanks to the stand-alone concept of the Profiler 2, there is no need for cabling or to mount an additional evaluation unit
  • Reliable measuring regardless of color, material, or shape
  • More than 10 integrated measurement functions allow profiles to be measured and analyzed quickly

Product selection

Show all Hide all
Filter by:
125.0 mm 125.0 mm

2 results:

Result 1 - 2 out of 2

View:

6052874
Profiler
Displacement measurement sensors
  • Measuring range: 75 mm ... 125 mm
  • Communication interface: Serial
  • Typ. light spot size (distance): 0.3 mm x 32 mm
  • Housing material: Die-cast zinc
  • Connection type: Female connector, HRS, 12-pin (I/O, power supply)
Details
  • Compare now
6052873
Profiler
Displacement measurement sensors
  • Measuring range: 75 mm ... 125 mm
  • Communication interface: Serial
  • Typ. light spot size (distance): 0.3 mm x 32 mm
  • Housing material: Die-cast zinc
  • Connection type: Female connector, HRS, 12-pin (I/O, power supply)
Details
  • Compare now

Result 1 - 2 out of 2

Overview

Cost-effective profile measurement

The Profiler 2 displacement measurement sensor performs highly accurate measurements on the x and z axes and can also measure the surface of more complex objects. Up to four areas can be analyzed at the same time with a single measurement. One of the 10 integrated measurement functions, e.g., height or width, can be selected for each area. The integrated evaluation unit of the Profiler 2 saves you time and money when it comes to installation – making the sensor one of the most cost-effective solutions for profile measurement. While the integrated CMOS receiver unit guarantees precise measuring, the supplied software makes commissioning simple and provides exceptional visualization of the measurement process. The integrated LC display offers real-time visualization.

At a glance
  • Measure complex profiles with just one laser line
  • Analyze up to four areas at the same time
  • More than 10 integrated measurement functions, e.g., height, width, and inclination
  • Sensor head and evaluation unit in one device
  • Commissioning via software or integrated display with operating elements
  • High-quality CMOS receiver unit

Applications

Technical overview

 
  • Technical data overview
    Measuring range75 mm ... 125 mm
    Linearity

    ± 170 µm ... ± 270 µm

    ± 50 µm

    Repeatability

    25 µm, x-direction 1) 2)

    2 µm, z-direction

    Response time≥ 5 ms 3)
    Switching output

    3 x PNP 4)

    3 x NPN 4)

    Serial✔ , RS-485
    Analog output1 x 4 mA ... 20 mA (≤ 300 Ω) 5)
    Ambient temperature operation–10 °C ... +40 °C, Operating temperature at VS = 24 V
    Ambient storage temperature–20 °C ... +60 °C
    • 1) , typical value, actual value depends on settings and environmental conditions. For details see field of view.
    • 2) , Measurement on 90 % remission (ceramic, white), for OD25-x measurement on mirror, averaging set to: 256, constant ambient conditions.
    • 3) Typical value, high-res mode.
    • 4) Maximum current output 100 mA.
    • 5) 24 mA for measuring out of range.
All technical data can be found accompanying the individual product

Downloads

TOP