Accessories
CMF
CMF400-3101
1026357
Copy shortlink
-
Technical details
-
Downloads
-
Accessories
-
Customs data
-
Technical specifications
Accessory family | Fieldbus modules |
Ambient operating temperature | 0 °C ... +40 °C |
Enclosure rating | IP65 |
Description | Ethernet TCP/IP Gateway (IP 65, RJ45 socket) |
Classifications
ECl@ss 5.0 | 27242208 |
ECl@ss 5.1.4 | 27242608 |
ECl@ss 6.0 | 27242608 |
ECl@ss 6.2 | 27242608 |
ECl@ss 7.0 | 27242608 |
ECl@ss 8.0 | 27242608 |
ECl@ss 8.1 | 27242608 |
ECl@ss 9.0 | 27242608 |
ECl@ss 10.0 | 27242608 |
ECl@ss 11.0 | 27242608 |
ECl@ss 12.0 | 27242608 |
ETIM 5.0 | EC001604 |
ETIM 6.0 | EC001604 |
ETIM 7.0 | EC001604 |
ETIM 8.0 | EC001604 |
UNSPSC 16.0901 | 32151705 |
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.