Accessories
Plug connectors and cables
YMRJF4-100PN1MRJF4
2105594
Copy shortlink
-
Technical details
-
Downloads
-
Customs data
-
Technical specifications
Accessory group | Plug connectors and cables |
Accessory family | Connection cables |
Connection type head A | Male connector, RJ45, 4-pin, straight |
Connection type head B | Male connector, RJ45, 4-pin, straight |
Connector material | Zinc die-cast, nickel-plated |
Connector color | Metallic |
Cable | 10 m, 4-wire, PUR, halogen-free |
Jacket material | PUR, halogen-free |
Jacket color | Green |
Cable diameter | 6.7 mm |
Conductor cross-section | 0.355 mm2 |
Shielding | Shielded |
Bending radius | | Flexible use | > 12 x cable diameter | Stationary position | > 5 x cable diameter | Drag chain operation | > 12 x cable diameter |
|
Nominal voltage, cable | 300 V AC |
Test voltage, cable | 2,000 V AC |
Reference voltage | | | 48 V AC | | 60 V DC |
|
Rated impulse voltage | 1 kV |
Current loading | ≤ 1.76 mA |
Traversing speed | 3.3 m/s |
Travelling distance | 5 m |
Acceleration | ≤ 2 m/s² |
Signal type | Fieldbus |
Transmission characteristics | CAT5e |
Data transmission rate | ≤ 0.1 Gbit/s |
Application | Zones with oils and lubricants Drag chain operation |
Enclosure rating | IP65/ IP67 |
Ambient operating temperature | | Flexible use | –30 °C ... +70 °C | Stationary position | –40 °C ... +80 °C | Drag chain operation | –30 °C ... +70 °C | Head | –25 °C ... +85 °C |
|
Contamination rating | 3 |
Thermal resistance, piping | Flame retardant acc. to UL 1581 Section 1090, Section 1100 (FT2), IEC 60332-1-2 Std. |
Classifications
ECl@ss 5.0 | 19030312 |
ECl@ss 5.1.4 | 19030312 |
ECl@ss 6.0 | 27060304 |
ECl@ss 6.2 | 27060304 |
ECl@ss 7.0 | 27060304 |
ECl@ss 8.0 | 27060304 |
ECl@ss 8.1 | 27060304 |
ECl@ss 9.0 | 27060304 |
ECl@ss 10.0 | 27060304 |
ECl@ss 11.0 | 27060304 |
ECl@ss 12.0 | 27060304 |
ETIM 5.0 | EC000830 |
ETIM 6.0 | EC000830 |
ETIM 7.0 | EC003249 |
ETIM 8.0 | EC003249 |
UNSPSC 16.0901 | 26121604 |
Technical drawings
Dimensional drawing
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.