Contact
Feedback

V18

VTF18-3F1240
6012828
Usual availability on request
  • Copy shortlink
    • Features
      Sensor/ detection principlePhotoelectric proximity sensor, Background blanking
      Housing design (light emission)Cylindrical
      Housing length78 mm
      Thread diameter (housing)M18 x 1
      Optical axisAxial
      Sensing range max.3 mm ... 100 mm 1)
      Sensing range3 mm ... 90 mm
      Focus 2)
      Type of lightInfrared light
      Light sourceLED 3)
      Light spot size (distance)Ø 3 mm (50 mm)
      AdjustmentPotentiometer, 270° (Sensing range)
      • 1) Object with 90 % reflectance (referred to standard white, DIN 5033).
      • 2) Focused, focus at 50 mm.
      • 3) Average service life: 100,000 h at TU = +25 °C.
    • Mechanics/electronics
      Supply voltage10 V DC ... 30 V DC 1)
      Ripple≤ 10 % 2)
      Power consumption30 mA 3)
      Switching outputPNP
      Switching modeLight switching
      Output current Imax.100 mA
      Response time≤ 2 ms 4)
      Switching frequency250 Hz 5)
      Connection typeMale connector M12, 4-pin
      Circuit protection

      A 6)

      B 7)

      C 8)

      D 9)

      Protection classIII
      Weight120 g
      Housing materialMetal, Nickel-plated brass
      Optics materialPlastic, PMMA
      Enclosure ratingIP67
      Special featureFocused optics
      Ambient operating temperature–25 °C ... +70 °C
      UL File No.NMFT2.E175606
      • 1) Limit values.
      • 2) May not exceed or fall below Uv tolerances.
      • 3) Without load.
      • 4) Signal transit time with resistive load.
      • 5) With light/dark ratio 1:1.
      • 6) A = VS connections reverse-polarity protected.
      • 7) B = inputs and output reverse-polarity protected.
      • 8) C = interference suppression.
      • 9) D = outputs overcurrent and short-circuit protected.
    • Classifications
      ECl@ss 5.027270904
      ECl@ss 5.1.427270904
      ECl@ss 6.027270904
      ECl@ss 6.227270904
      ECl@ss 7.027270904
      ECl@ss 8.027270904
      ECl@ss 8.127270904
      ECl@ss 9.027270904
      ETIM 5.0EC002719
      ETIM 6.0EC002719
      UNSPSC 16.090139121528

    Technical drawings

    VTF18-3F1240
    Dimensional drawing
    VTF18-3F1240
    Adjustments possible
    VTF18-3F1240
    Connection diagram Cd-066
    VTF18-3F1240
    Characteristic curve
    VTF18-3F1240
    Sensing range diagram
  • View: View Gallery View List Show all
    Hide all
TOP