2D LiDAR sensors
TiM5xx / Outdoor

TiM561-9950101S01
1079741
Attention: Product is phased out and cannot be ordered. Successor information can be found here.
Copy shortlink
    • Features
      Measurement principleHDDM
      ApplicationOutdoor
      Laser class1 (IEC 60825-1:2014, EN 60825-1:2014)
      Aperture angle
      Horizontal270°
      Scanning frequency15 Hz
      Angular resolution0.33°
      Working range0.05 m ... 10 m
      Scanning range
      At 10% remission8 m
    • Mechanics/electronics
      Connection type

      1 x “Ethernet” connection, cable, with RJ45 male connector (1 m)

      1 x “Power/Synchronization output” connection, 5-wire cable with open end (1 m)

      1 x Micro USB female connector, type B

      Supply voltage9 V DC ... 28 V DC
      Power consumptionTyp. 4 W
      Housing colorGray (RAL 7032)
      Enclosure ratingIP67, applies only when the plastic cover of the “Aux interface” is closed (IEC 60529:1989+AMD1:1999+AMD2:2013)
      Protection classIII (IEC 61140:2016-1)
      Weight250 g, without connecting cables
      Dimensions (L x W x H)60 mm x 60 mm x 86 mm
    • Performance
      Response timeTyp. 67 ms
      Detectable object shapeAlmost any
      Systematic error± 60 mm 1)
      Statistical error

      < 20 mm 2)

      < 10 mm 3)

      Integrated applicationOutput of measurement data
      • 1) Technical data such as measurement errors and sensing range can only be guaranteed up to a sensing range of 10 m.
      • 2) Typical value, actual value depends on ambient conditions. Technical data such as measurement errors and sensing range can only be guaranteed up to a sensing range of 25 m at 90% remission.
      • 3) Typical value, actual value depends on ambient conditions. Technical data such as measurement errors and sensing range can only be guaranteed up to a sensing range of 6 m at 10% remission.
    • Interfaces
      Ethernet✔ , TCP/IP
      USB
      RemarkMicro USB
      FunctionAUX, parameterization
      Digital inputs0
      Digital outputs1 (PNP, "SYNC"/"device ready")
      Optical indicators2 LEDs (ON, "device ready")
    • Ambient data
      Object remission4 % ... 1,000 % (reflectors)
      Electromagnetic compatibility (EMC)
      Emitted radiationResidential area (EN 61000-6-3:2007+AMD:A1:2011)
      Electromagnetic immunityIndustrial environment (EN 61000-6-2:2005)
      Vibration resistance
      Sine resonance scan10 Hz ... 1,000 Hz 1)
      Sine test10 Hz ... 500 Hz, 5 g, 20 frequency cycles 1)
      Noise test10 Hz ... 250 Hz, 4.42 g RMS, 5 h 2)
      Shock resistance

      50 g, 11 ms, ± 3 single shocks/axis 3)

      25 g, 6 ms, ± 1,000 continuous shocks/axis 3)

      50 g, 3 ms, ± 5,000 continuous shocks/axis 3)

      Ambient operating temperature–25 °C ... +50 °C 4)
      Storage temperature–40 °C ... +75 °C 4)
      Temperature change–25 °C ... +50 °C, 10 cycles 5)
      Damp heat25 °C rF ... 55 °C rF, 6 cycles 6)
      Permissible relative humidity≤ 95 %, Non-condensing 6)
      Ambient light immunity80,000 lx
      • 1) IEC 60068-2-6:2007.
      • 2) IEC 60068-2-64:2008.
      • 3) IEC 60068-2-27:2008.
      • 4) IEC 60068-2-14:2009.
      • 5) EN 60068-2-14:2009.
      • 6) EN 60068-2-30:2005.
    • General notes
      Note on useThe sensor does not constitute a safety component as defined by relevant legislation on machine safety.
    • Classifications
      ECl@ss 5.027270990
      ECl@ss 5.1.427270990
      ECl@ss 6.027270913
      ECl@ss 6.227270913
      ECl@ss 7.027270913
      ECl@ss 8.027270913
      ECl@ss 8.127270913
      ECl@ss 9.027270913
      ECl@ss 10.027270913
      ECl@ss 11.027270913
      ETIM 5.0EC002550
      ETIM 6.0EC002550
      ETIM 7.0EC002550
      UNSPSC 16.090146171620

    Technical drawings

    TiM561-9950101S01
    Dimensional drawing
    TiM561-9950101S01
    Working range diagram
    TiM561-9950101S01
    Connection type Ethernet
    TiM561-9950101S01
    PIN assignment Power
  • View: View Gallery View List Show all
    Hide all