Contact
Feedback

Track and trace systems
VMS4x0 CV

Detect problems before they appear

Your Benefits

  • Quality checks on moving cubic objects
  • Optimization of automated processes in warehouses
  • Deformed objects can be detected early on, reducing downtime
  • Maintenance-optimized design saves time and money
  • Full integration into existing identification solutions or dynamic scales for maximum flexibility
  • All system components from a single manufacturer, making them highly reliable and easy to integrate

Overview

Detect problems before they appear

The VMS4x0 CV (Volume Measurement System Contour Verification) track and trace system is a non-contact dimensioning and deformation detection system. It is able to detect deformations on cubic objects, allowing it to prevent problems such as downtime in automated storage facilities. Software developed specifically for the system detects even the tiniest deformations, providing a perfect monitoring tool for goods storage and retrieval processes. The system can be extended to include other SICK systems, depending on the application in which it is being used – making it the ideal solution for a wide range of applications.

At a glance
  • Maximum object size of 2,000 mm x 1,000 mm x 1,000 mm (L x W x H)
  • Measurement accuracy of up to 5 mm x 5 mm x 5 mm (L x W x H) at 1 m/s, and up to 10 mm x 10 mm x 10 mm (L x W x H) at 2 m/s
  • Minimum deviation detection of 10 mm

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    ApplicationsRetail and warehousing
    Transport speed≤ 2 m/s
    Accuracy of object coverage

    ± 5 mm x ± 5 mm x ± 5 mm (L x W x H, up to 1 m/s)

    ± 10 mm x ± 5 mm x ± 5 mm (L x W x H, up to 2 m/s)

    Minimum object distance≥ 1,200 mm
    Minimum object size200 mm x 100 mm x 100 mm
    Maximum object size2,000 mm x 1,000 mm x 1,000 mm
    Output dataXML, ASCII, customer protocol
All technical data can be found accompanying the individual product

Downloads

TOP