Contact
Feedback

Customized analyzer systems

Systematic extractive gas analysis

Extractive analyzer systems based on high-quality standard modules and components. Thanks to the configurable design, the analyzer systems can be provided with the optimum specifications to meet the requirements of particular customers. If desired, retrofitting can be carried out easily and cost-effectively by installing analyzers and gas conditioning components. Long-term system support is assured.

Filter by:

10 results:

Result 1 - 10 out of 10

View: View Gallery View List
Product family METPAX300
Increased efficiency and safety
  • Precise measurement of CO, CO2, H2O and O2. Up to three further gas components can be measured simultaneously or retrofitted as required.
  • Ideally suited to the harsh ambient conditions in steelplants
  • Extremely low-maintenance and rugged design
Product family MINESIC700 TBS
The atmosphere must be just right
  • Extractive measurement of gases in coal mines
  • Certified according to IECEx and ANZEx
  • Reliable, continuous measurement (24/7)
  • Automated switching between measuring points for up to 40 sites
  • Automated alarm and alarm report
  • Self-contained, transportable system
  • Separate room for test gases
  • Control room separated from the analysis and test gas room
Product family MINESIC700 GHG
Minimizing greenhouse gas emission tax by means of continuous measurements
  • Accurate measurement of greenhouse gas emissions
  • Reliable measurement with minimal measurement uncertainties
  • Automated switchover for up to five measuring points
  • Software package to calculate and record all of the greenhouse gas emissions
  • Flow rate, pressure, and temperature are measured with devices for IECEx Zone 1
  • Available as a self-contained cabinet or integrated in MINESIC700 TBS
Product family PowerCEMS100
Efficient system for continuous emission monitoring in power plants
  • Cold-extractive analyzer system certified according to EN 15267 and EN 14181
  • Plug-and-play analyzer module with 24 V power supply
  • Control unit for displaying all measured values and status information on a monitor
  • External sensors can be connected via interfaces
Product family MKAS
Analysis system for process and emission applications
  • Up to 3 S710 or SIDOR analyzers or NOx-converter
  • Includes the major system components
  • Can be upgraded with optional components
  • Wired and tested – ready for use
Product family TOCOR700
Reliable monitoring of organic water pollutants
  • Very high measurement accuracy even with small TOC concentrations
  • Generates its own carrier gas in the system
  • Sample point switching for up to 4 sample points as an option
  • Versions for application in Ex-Zone 1 or 2 (ATEX)
  • Versions as stand-alone device or as wall device
Product family SCPS
Gas analysis under the harshest conditions, directly on rotary kilns
  • Simultaneous measurement of all relevant gas component such as O2, CO, CO2, NOx, CH4, SO2, HCL, NH3
  • Rugged and cooled sample probes, can be used up to 1,400 °C and 2,000 g/m³ dust
  • Up to 98% availability of the complete system
  • Quick service thanks to remote maintenance
Product family PowerCEMS50
Efficient CEMS system for power plants
  • Basic system measures NOx, CO and O2
  • Configured system with sampling, gas cooler and integrated gas pump
  • The system with its free-standing cabinet is suitable for ambient temperatures +5 ... +35 °C
  • Measuring value outputs: analog (4 ... 20 mA) or digital (Modbus)
  • The system is tested according to EN 61000-6 EMI and electrical safety, and is CE-certified
Product family MKAS Compact
Space-saving wall-mounting system for emission and process measurements
  • Compact analyzer cabinet
  • For maximum 2 S710 or SIDOR analyzers or NOx converter
  • Includes the major system components
  • Wired and tested – ready for use
Product family TRANSIC Extractive
Oxygen measurement for every application
  • Oxygen transmitter based on modern laser spectroscopy (TDLS)
  • Compact design adapted to specific application conditions
  • Very easy to operate and install
  • Can be combined with sample point switching
  • Flexible for virtually every application
  • Modular extension possible

Result 1 - 10 out of 10

TOP