Accessories
Plug connectors and cables
STL-1204-W05ME90
6047913
Copy shortlink
-
Technical details
-
Downloads
-
Customs data
-
Technical specifications
Accessory group | Plug connectors and cables |
Accessory family | Connecting cables |
Connection type head A | Male connector, M12, 4-pin, angled, D-coded |
Connection type head B | Flying leads |
Locking nut material | Zinc die-cast, nickel-plated |
Cable | 5 m, 4-wire, CAT5, CAT5e, PUR, halogen-free |
Jacket material | PUR, halogen-free |
Jacket color | Water blue (RAL 5021) |
Cable diameter | 6.4 mm |
Conductor cross-section | 2 x 2 x 0.14 mm² |
Shielding | Shielded |
Bending radius | | Flexible use | > 8 x cable diameter | Stationary position | > 4 x cable diameter |
|
Signal type | Ethernet |
Transmission characteristics | CAT5 |
Data transmission rate | ≤ 100 Mbit/s |
Enclosure rating | IP65/ IP67 |
Description | M12 male connector D-coded angled to open end |
Ambient operating temperature | | Stationary position | –20 °C ... +80 °C |
|
Classifications
ECl@ss 5.0 | 19030312 |
ECl@ss 5.1.4 | 19030312 |
ECl@ss 6.0 | 27060304 |
ECl@ss 6.2 | 27060304 |
ECl@ss 7.0 | 27060304 |
ECl@ss 8.0 | 27060304 |
ECl@ss 8.1 | 27060304 |
ECl@ss 9.0 | 27060304 |
ECl@ss 10.0 | 27060304 |
ECl@ss 11.0 | 27060304 |
ECl@ss 12.0 | 27060304 |
ETIM 5.0 | EC000830 |
ETIM 6.0 | EC000830 |
ETIM 7.0 | EC003249 |
ETIM 8.0 | EC003249 |
UNSPSC 16.0901 | 26121604 |
Technical drawings
Dimensional drawing
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.