Accessories
Plug connectors and cables
Spare power connection cable
6068473
Copy shortlink
-
Technical details
-
Downloads
-
Customs data
-
Technical specifications
Accessory group | Plug connectors and cables |
Accessory family | Cables (ready to assemble) |
Connection type head A | MOLEX 43025-14P |
Connection type head B | Flying leads |
Cable | 14-wire |
Enclosure rating | IP20 |
Description | TDC PWR, 90 cm, with power supply cables |
Ambient operating temperature | | Stationary position | –40 °C ... +105 °C |
|
Classifications
ECl@ss 5.0 | 19030312 |
ECl@ss 5.1.4 | 19030312 |
ECl@ss 6.0 | 27061801 |
ECl@ss 6.2 | 27061801 |
ECl@ss 7.0 | 27061801 |
ECl@ss 8.0 | 27061801 |
ECl@ss 8.1 | 27061801 |
ECl@ss 9.0 | 27061801 |
ECl@ss 10.0 | 27061801 |
ECl@ss 11.0 | 27061801 |
ECl@ss 12.0 | 27061801 |
ETIM 5.0 | EC000830 |
ETIM 6.0 | EC000830 |
ETIM 7.0 | EC003249 |
ETIM 8.0 | EC003249 |
UNSPSC 16.0901 | 26121604 |
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.