SICK AppSpace SensorApps
Pallet Pocket Detection

3D snapshot - for the detection and position determination of pallet pockets

Your Benefits

  • Automated detection of the pallet pockets of nearly any pallet type
  • Reliable position determination of pallets
  • Short process times for pallet pick-up
  • Increases efficiency of industrial trucks in logistics
  • Low maintenance effort due to stable app hardware combination
  • Easy integration on industrial trucks

Overview

3D snapshot - for the detection and position determination of pallet pockets

The storage and removal of loads using industrial trucks requires the precise detection of storage spaces and pallet, especially at great heights. For an automated manned forklift truck to correctly pick up and transport a pallet, for example, it must precisely detect the pallet pockets. The Pallet Pocket Detection SensorApp provides the data required to do this. It runs directly on the Visionary-T AP 3D vision sensor from SICK. The measured values required to pick up the pallet are pre-processed and evaluated on the sensor, then transmitted to the control of the automated manned forklift truck. The Pallet Pocket Detection SensorApp is based on SICK AppSpace and can be loaded on the sensor as a complete, application-specific Key App.

At a glance
  • SensorApp for automated position determination of pallets
  • Processing of distance values with 144 x 176 pixels per recording
  • Working range: 1.5 m to 3 m
  • < 800 ms processing time for the detection of coordinates

 

We Make Machine Vision Accessible
Customizable and easily configured 2D and 3D machine vision solutions – driven by SICK AppSpace
We Make Machine Vision Accessible
Customizable and easily configured 2D and 3D machine vision solutions – driven by SICK AppSpace
We Make Machine Vision Accessible

Customizable and easily configured 2D and 3D machine vision solutions – driven by SICK AppSpace

Learn more

Advantages

Extend the functionality of your Visionary-T AP 3D vision camera with SICK SensorApps.

Automated detection of pallet pockets of nearly any common pallet type.

Short pallet pick-up processes times increase the efficiency of industrial trucks in logistics.

Easy integration of sensor and app in industrial trucks.

The Pallet Pocket Detection SensorApp from SICK enables reliable position determination of pallets. At the same time, the app reduces the amount of maintenance work needed. Pallet Pocket Detection is not only well-suited for new industrial trucks, but also as a simple retrofitting solution for those already in use.

Supported Products

Products

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Task3D position determination and detection of pallet pockets
    Technology3D snapshot
    LanguageEnglish
    Supported products

    V3S140-2AAAAAA

    V3S140-2AABAAB

    Minimum screen resolution176 px x 144 px
    Supported browsersGoogle Chrome (Version 77 or higher)
All technical data can be found accompanying the individual product

Downloads