Contact
Feedback

SICK AppSpace – engineering framework for your sensor applications

All applications. All technologies. One eco-system.

An eco-system in which you develop individualized SensorApps for your sensors either alone or together with SICK experts. For all applications and all technologies - undertaken by a dynamic community of developers.

Watch trailer

Success stories with SICK AppSpace

SICK AppSpace in tangible terms: There are already clever solution for many applications, e.g. track and trace, positioning tasks, robot guidance systems or quality control.

more

For developers: Get started

Start right away and get to know all the tools

Secure your 90-day test license and start using SICK AppStudio right away

more

For developers: The SICK Support Portal

Access to updates, ticketing system, support with questions, tutorials and release notes

To the SICK Support Portal

SICK AppPool

Safe and centralized management of SensorApps - worldwide

Access to StandardApps, CustomApps with individual adaptations, DemoApps for various applications, SampleApps as the basis for development and AppTemplates for additional configuration

To the SICK AppPool
SICK AppSpace – engineering framework for your sensor applications
Success stories with SICK AppSpace
For developers: Get started
For developers: The SICK Support Portal
SICK AppPool

Select your solution

You will find the right products or product families here

Filter by:
45.0 °C 50.0 °C
56.0 mm 291.0 mm
116.0 mm 1950.0 mm
75.0 mm 660.0 mm

97 results:

Result 1 - 8 out of 97

1054396
RFU63x
Programmable devices, Identification solutions, RFID
  • Radio approval: Europe, South Africa, Saudi Arabia, United Arab Emirates
  • Frequency band: UHF (860 MHz ... 960 MHz)
  • Enclosure rating: IP67
  • Read range: ≤ 10 m
  • Details
  • Compare now
SICK AppManager
SICK AppSpace software
  • Description: Software tool for the installation and management of sensor app software packages on SICK AppSpace sensors and Sensor Integration Machines. No license required.
  • Details
  • Compare now
Color Inspection and Sorting
SensorApps, 2D and 3D Machine Vision Solutions, 2D machine vision
  • Description: The Color Inspection and Sorting SensorApp ensures that features such as size and color are as desired and that no unwanted objects are present.
  • Supported products: SIM4x00, SIM1012, picoCam301C, picoCam302C, picoCam303C, picoCam304C, midiCam601C, midiCam602C
  • Details
  • Compare now
3D Belt Pick
SensorApps, 3D machine vision, 2D and 3D Machine Vision Solutions
  • Description: The 3D Belt Pick SensorApp from SICK is specialized for locating products on a conveyor belt. With this software installed, the TriSpectorP1000 programmable 3D camera turns into a stand-alone, belt-picking sensor. Working with 3D vision in your robot guidance projects increases both the reliability of your picking process and the quality of the handled products. For each detected product, the camera reports location, height and orientation to the robot controller. On request, the SensorApp script can be opened and customized, e.g. to combine robot guidance with inspection.
  • Supported products: V3T12P-MR32A7S50, V3T12P-MR32A8S50, V3T13P-MR62A7S50, V3T13P-MR62A8S50
  • Details
  • Compare now
1101394
RFU61x
Programmable devices, Identification solutions, RFID
  • Radio approval: China
  • Frequency band: UHF (860 MHz ... 960 MHz)
  • Enclosure rating: IP67
  • Read range: ≤ 0.5 m
  • Connection type: PoE, Power and Ethernet
  • Details
  • Compare now
1062599
RFU62x
Programmable devices, Identification solutions, RFID
  • Radio approval: Europe, South Africa
  • Frequency band: UHF (860 MHz ... 960 MHz)
  • Enclosure rating: IP67
  • Read range: ≤ 2 m
  • Connection type: Ethernet
  • Details
  • Compare now
Remote Service Connect
SensorApps
  • Description: SensorApp for the connection of programmable devices to SICK Remote Service. The prerequisite for connection to SICK Remote Service is a valid service contract.
  • Supported products: SIM4x00, SICK Remote Service
  • Details
  • Compare now
1094605
RFU62x
Programmable devices, Identification solutions, RFID
  • Radio approval: Russia
  • Frequency band: UHF (860 MHz ... 960 MHz)
  • Enclosure rating: IP67
  • Read range: ≤ 2 m
  • Connection type: Ethernet
  • Details
  • Compare now

Result 1 - 8 out of 97

At a glance

SICK AppSpace – engineering framework for your individualized sensor applications

An eco-system in which you develop individualized SensorApps for your sensors either alone or together with SICK experts. For all applications and all technologies - undertaken by a dynamic community of developers. Your individualized SensorApps are created on the basis of our intelligent software tools and algorithms. Our existing solutions for track and trace, positioning tasks, robot guidance systems or quality control can be adapted to your individual needs. Or completely new SensorApps can be created in line with your requirements and absolutely tailored to your systems. SICK AppSpace provides assistance with a range of devices and technologies, such as 2D vision, 3D vision, LiDAR, RFID or integration products.

Advantages

  • A large degree of investment security with the use of an eco-system for a wide range of SICK devices for RFID, 2D vision, 3D vision, LiDAR, or integration products
  • Enables simple edge computing
  • Quick and efficient development of tailor-made SensorApps specially tuned to your requirements
  • A high degree of flexibility due to a high degree of freedom in the development of SensorApps
  • Reduced amount of development work required thanks to option of reusing SensorApps on various programmable devices
  • Risk-free introduction thanks to free 90-day trial license
  • Provided by developers for developers: Expert services via the SICK Support Portal
  • For developers: Exchange of experiences and networks with other members due to automatic access to the SICK AppSpace Developer’s Club

Success stories

Efficient automobile production with RFID technology

More

3D localization belt picking SensorApp for pick-and-place tasks

More

Non-contact body positioning localization system

More

Get started

Get started right away: 90-day trial license

Secure your 90-day test license now and start using SICK AppStudio right away.

Use our contact form.

An overview - a brief explanation of the SICK AppSpace eco-system

Community

The SICK Support Portal offers help from the community with tutorials, sample apps videos and a ticketing system. The SICK AppSpace Developers Conference enables open innovation and networking in BarCamps and workshops.

Software

SICK AppStudio offers a comprehensive environment for the development of SensorApps. The SensorApps are managed and installed via the SICK AppManager. SICK AppPool is the platform for the safe and centralized exchange of SensorApps.

Hardware

The sensors are programmed directly for the application via SensorApps. Sensor Integration Machines are used as the data interface and for the real-time fusion of sensor data.

Designing the future together – A strong community of developers

As a member of the SICK AppSpace Developers Club, you are automatically part of the community of the SICK AppSpace Developers Club. This means you are always at the forefront when it comes to developing tailor-made applications based on SensorApps and programmable devices. Take advantage of countless benefits, including the annual SICK AppSpace Developers Conference, which offers you the chance to actively participate in the future development of the SICK AppSpace.

SICK AppSpace Developers Conference 2018

Webinar: "What is SICK AppSpace?"
Interviews with users of the SICK AppSpace

Technology partners

SICK is building upon long-term partnerships in the integration of software in the eco-system.
MVTec and HALCON The partnership with MVTec Software GmbH, which has been going strong since 2010, has been continuously expanded with the implementation of the extensive standard software HALCON for image processing for SICK AppSpace. The flexible software architecture allows for quick application development for industrial image processing and image analysis. The extensive image processing library is the perfect supplement to SICK's own algorithms and ensures very easy integration into the devices.
Silicon Software Some programmable devices contain multi-core processors with FPGA-based hardware support (so-called co-processors). With VisualApplets, Silicon Software GmbH has made FPGA programming even more intelligent. Tailor-made algorithms can be created via drag-and-drop with graphic data flow charts and are transmitted to additional devices in just a few steps. To speed up applications or algorithms, SICK is offering a VisualApplet development service on request.

Downloads

TOP