You searched for "safety-laser-scanner-visualization"
13 results:
- Real-time visualization of protective fields and measurement data on HMIs and PCs
- Read-out and display of the event memory of the safety laser scanner
- Direct access to diagnostic and device information
- For Windows-based SCADA systems (e.g. WinCC from SIEMENS) and Windows PCs
- Supported devices: microScan3 and outdoorScan3
- Supported products: All microScan3 variants (except for microScan3 Core I/O variants), outdoorScan3 Pro – EtherNet/IP™
- Operating system: Windows XP and higher, The software can also be started via a Windows-based virtual machine.
- License type: Single-place license
- Supported products: All microScan3 variants (except for microScan3 Core I/O variants), outdoorScan3 Pro – EtherNet/IP™
- Operating system: Windows XP and higher, The software can also be started via a Windows-based virtual machine.
- License type: Factory license
- Supported products: All microScan3 variants (except for microScan3 Core I/O variants), outdoorScan3 Pro – EtherNet/IP™
- Operating system: Windows XP and higher, The software can also be started via a Windows-based virtual machine.
- License type: Company license
Type: Product family overview
Part number: -
Title: Safety Laser Scanner Visualization
Release date: Feb 1, 2023
Size: 976.41 KB
Type: Quickstart
Part number: 8026502
Title: Safety Laser Scanner Visualization Software
Release date: Feb 14, 2020
Size: 1.96 MB
Type: Product information
Part number: 8026520
Title: Produktbeschreibung Safety Laser Scanner Visualization - Einzelplatzlizenz (1116788)
Release date: Dec 1, 2022
Size: 107.00 KB
Type: Product information
Part number: 8026522
Title: Produktbeschreibung Safety Laser Scanner Visualization - Firmenlizenz (1116786)
Release date: Jan 19, 2023
Size: 109.00 KB
Type: Product information
Part number: 8026521
Title: Produktbeschreibung Safety Laser Scanner Visualization - Werkslizenz (1116787)
Release date: Jan 19, 2023
Size: 109.00 KB
- Wide detection range: 0.05 m up to maximum 25 m
- Certified according to ISO 13849
- Low power consumption (typically: 4 W, maximum: 16 W)
- Immediate commissioning and configuration via USB interface
- Communication interface which combines intelligent field evaluation and measurement data output
- Innovative safeHDDM® scanning technology
- High-precision measurement data via Ethernet interface
- Protective field range: up to 9 m, scanning angle: 275°
- Up to 128 freely configurable fields and up to 8 simultaneous protective fields
- Standardized communication interfaces
- System plug with configuration memory
- Only 80 mm high
- Extremely resistant to light, dust and dirt thanks to the safeHDDM® scan technology
- High-precision measurement data via Ethernet interface
- Protective field range: 3 m, scanning angle: 275°
- Up to 128 freely configurable fields
- Safe machine integration via I/Os
- System plug with configuration memory