Filter by:
You searched for "safety laser scanners"
408 results:
- Wide detection range: 0.05 m up to maximum 25 m
- Certified according to ISO 13849
- Low power consumption (typically: 4 W, maximum: 16 W)
- Immediate commissioning and configuration via USB interface
- Communication interface which combines intelligent field evaluation and measurement data output
The safety laser scanner for outdoor automation
- Certified in accordance with ISO 13849 and IEC 62998 for protecting people indoors and outdoors
- Outdoor safeHDDM® scanning technology
- Modular accessories for high performance
- Up to 128 freely configurable fields
- Diagnosis with Safety Designer and monitoring app
- Speed adjustment with the AGV Dynamic Weather Assist
The rugged safety laser scanner – extremely intelligent
- Innovative safeHDDM® scanning technology
- High-precision measurement data via Ethernet interface
- Protective field range: up to 9 m, scanning angle: 275°
- Up to 128 freely configurable fields and up to 8 simultaneous protective fields
- Standardized communication interfaces
- System plug with configuration memory
The world’s smallest safety laser scanner – highly precise and extremely robust
- Only 80 mm high
- Extremely resistant to light, dust and dirt thanks to the safeHDDM® scan technology
- High-precision measurement data via Ethernet interface
- Protective field range: 3 m, scanning angle: 275°
- Up to 128 freely configurable fields
- Safe machine integration via I/Os
- System plug with configuration memory
Safety laser scanners
microScan3
- Sub product family: microScan3 Pro – PROFINET
- Model: Sensor including system plug (pre-mounted on the underside)
- Integration in the control system: PROFINET PROFIsafe
- Protective field range: 5.5 m
- Scanning angle: 275°
- Number of fields: 128
- Connection type: RJ45 push-pull AIDA
Safety laser scanners
microScan3
- Sub product family: microScan3 Core – PROFINET
- Model: Sensor including system plug (pre-mounted on the underside)
- Integration in the control system: PROFINET PROFIsafe
- Protective field range: 4 m
- Scanning angle: 275°
- Number of fields: 8
- Connection type: M12
Safety laser scanners
microScan3
- Sub product family: microScan3 Core I/O
- Model: Sensor including system plug
- Integration in the control system: Local inputs and outputs (I/O)
- Protective field range: 4 m
- Scanning angle: 275°
- Number of fields: 8
- Connection type: M12
Safety laser scanners
microScan3
- Sub product family: microScan3 Pro – PROFINET
- Model: Sensor including system plug (pre-mounted on the underside)
- Integration in the control system: PROFINET PROFIsafe
- Protective field range: 4 m
- Scanning angle: 275°
- Number of fields: 128
- Connection type: M12
Safety laser scanners
microScan3
- Sub product family: microScan3 Pro – EtherCAT®
- Model: Sensor including system plug (pre-mounted on the underside)
- Integration in the control system: EtherCAT® FSoE
- Protective field range: 9 m
- Scanning angle: 275°
- Number of fields: 128
- Connection type: M12
Very high functionality in mini format
- Can only be used in EFI system network, e.g., with a Flexi Soft safety controller or another safety laser scanner
- Ultra-compact design
- 2 m or 3 m protective field range
- 270° scan angle
- Up to 16 switchable field sets
- Selectable resolution for hand, leg or body detection
- Extended system solutions in combination with Flexi Soft safety controller
Economical yet reliable
- Ultra-compact design
- 1 m, 2 m, or 3 m protective field range
- 270° scan angle
- 1 field set
- Selectable resolution for hand, leg or body detection
- Contour as reference for vertical applications
- Integrated external device monitoring (EDM)
- Easy-to-configure fields and functions
Optimize production processes safely
- Compact design
- 2 m or 3 m protective field range
- 270° scanning angle
- 4 switchable field sets
- Configuration memory integrated in the system plug
- EFI interface for safe SICK device communication
- Measured data output via RS-422
- Contour as reference for vertical applications
Economical yet reliable
- Compact design
- 2 m or 3 m protective field range
- 270° scanning angle
- 1 field set
- Configuration memory integrated in the system plug
- EFI interface for safe SICK device communication
- Measured data output via RS-422
- Contour as reference for vertical applications
High-performance – the right protection for any speed
- Compact design
- 2 m or 3 m protective field range
- 270° scan angle
- 8 switchable field sets
- Configuration memory integrated in the system plug
- EFI interface for safe SICK device communication
- Incremental encoder inputs for speed-dependent field switching
- Measured data output via RS-422
Flexible and pioneering – for challenging applications
- Compact design
- 2 m or 3 m protective field range
- 270° scan angle
- 16 switchable field sets
- Configuration memory integrated in the system plug
- EFI interface for safe SICK device communication
- Incremental encoder inputs for speed-dependent field switching
- Extended measured data output via RS-422 with landmark recognition
Safety laser scanners, Safety systems for AGVs and AMRs
Safe EFI-pro System, microScan3
- Sub product family: microScan3 Pro – EFI-pro
- Model: Sensor including system plug (pre-mounted on the underside)
- Integration in the control system: EFI-pro
- Protective field range: 5.5 m
- Scanning angle: 275°
- Number of fields: 128
- Connection type: M12
2D LiDAR sensors, Safety laser scanners
TiM-S, TiM
- Integrated application: Protective field evaluation with flexible fields, output of measurement data
- Application: Indoor
- Measurement principle: HDDM+
- Working range: 0.05 m ... 25 m, > 90% remission
- Angular resolution: 0.33°
- Number of field sets: 16
- Enclosure rating: IP67
- Digital outputs: 3 (PNP, to display a protective field violation, additional 1 x “Device Ready”)
- Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
2D LiDAR sensors, Safety laser scanners
TiM-S, TiM
- Integrated application: Protective field evaluation with flexible fields, output of measurement data
- Application: Indoor
- Measurement principle: HDDM
- Working range: 0.05 m ... 25 m, > 90% remission
- Angular resolution: 0.33°
- Number of field sets: 16
- Enclosure rating: IP67
- Digital outputs: 3 (PNP, to display a protective field violation, additional 1 x “Device Ready”)
- Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
- Real-time visualization of protective fields and measurement data on HMIs and PCs
- Read-out and display of the event memory of the safety laser scanner
- Direct access to diagnostic and device information
- For Windows-based SCADA systems (e.g. WinCC from SIEMENS) and Windows PCs
- Supported devices: microScan3 and outdoorScan3
Safety laser scanners
microScan3
- Sub product family: microScan3 Pro – PROFINET
- Model: Sensor including system plug (pre-mounted on the underside)
- Integration in the control system: PROFINET PROFIsafe
- Protective field range: 4 m
- Scanning angle: 275°
- Number of fields: 128
- Connection type: RJ45 push-pull AIDA
Safety laser scanners
microScan3
- Sub product family: microScan3 Pro – PROFINET
- Model: Sensor including system plug (pre-mounted on the underside)
- Integration in the control system: PROFINET PROFIsafe
- Protective field range: 5.5 m
- Scanning angle: 275°
- Number of fields: 128
- Connection type: SCRJ push-pull AIDA
Safety laser scanners
microScan3
- Sub product family: microScan3 Pro – PROFINET
- Model: Sensor including system plug (pre-mounted on the underside)
- Integration in the control system: PROFINET PROFIsafe
- Protective field range: 9 m
- Scanning angle: 275°
- Number of fields: 128
- Connection type: SCRJ push-pull AIDA
Safety laser scanners
microScan3
- Sub product family: microScan3 Pro – PROFINET
- Model: Sensor including system plug (pre-mounted on the underside)
- Integration in the control system: PROFINET PROFIsafe
- Protective field range: 4 m
- Scanning angle: 275°
- Number of fields: 128
- Connection type: SCRJ push-pull AIDA
Safety laser scanners
microScan3
- Sub product family: microScan3 Core – PROFINET
- Model: Sensor including system plug (pre-mounted on the underside)
- Integration in the control system: PROFINET PROFIsafe
- Protective field range: 4 m
- Scanning angle: 275°
- Number of fields: 8
- Connection type: SCRJ push-pull AIDA