Contact
Feedback

You searched for "glossar"

You searched for "glossar"

13 results:

Result 1 - 13 out of 13

Product family Glare
The authority on gloss
  • Object detection and differentiation on the basis of surface gloss level
  • Configurable in many different operating modes to meet the requirements of any application
  • Integrated alignment aid
  • Integrated automation functions
  • Two digital push-pull outputs and one configurable input
  • Sensitivity adjusts to object properties
  • IO-Link provides easy data access from the PLC
  • Quick and easy configuration
Gloss and performance combined

The Glare sensor detects and distinguishes glare on even surfaces. It also provides maximum reliability and saves costs. Previously, gloss on object surfaces was a disruptive factor that regularly had engineers breaking into a sweat.

Now, gloss properties are a distinguishing criterion for process control – regardless of color, transparency or pattern. And it will be engineers’ eyes that shine, not their brows. Equipped with intelligent Delta-S-Technology, Glare is a further milestone in customer-oriented sensor development. Once again, SICK is confirming its leading position in opto-electronic sensors for the detection of a range of objects.

The KTM Inox contrast sensor from SICK features high grayscale resolution and is integrated into a new, rugged stainless steel housing. The optimized OES4 ASIC technology, combined with a response time... Read on
For Contrast, Color, Luminescence the glossiness is an optical property of objects which cause failures. As a result of this, for most sensors shiny objects are difficult to detect. The GLARE Sensor turns... Read on
Waldkirch, September 2015 – The Glare gloss sensor from SICK is specially designed to recognize and differentiate objects on the basis of their gloss in order to control production processes.  The... Read on

Detection of various optical object properties such as contrast, color, luminescence or gloss, as well as pattern.

Waldkirch, May 2017 – With its KTS and KTX product families, SICK is presenting new, powerful contrast sensors from a forward-looking, innovative platform. The patented TwinEye technology for improved... Read on
Product family KT6
High-performance and tough metal housing for intelligent contrast detection
  • 3-color, RGB LED technology
  • Two-point teach-in (mark and background)
  • Tough, metal housing
  • Automatic gloss adjustment for highly reflective materials
  • 10 mm sensing distance
  • Light exits at end or side, based on model
  • Common mounting footprint
Product family KT5
Contrast sensor in standard metal housing
  • Best contrast resolution thanks to RGB LED technology
  • Intuitive 10-segment bar display indicates the detection reliability
  • Dynamic or static teach-in method or manual potentiometer
  • Switching frequency of 10 kHz
  • Automatic gloss adjustment for highly reflective materials
  • Various sensing distances and light spot directions
  • M12 plug can be rotated 90°
Product family UC30
Rugged. Reliable. Rectangular.
  • Reliable measurement, regardless of material color, transparency, gloss, or ambient light
  • Rugged housing with teach-in buttons
  • Sensing ranges up to 8,000 mm
  • Analog output, push-pull switching output with IO-Link or two PNP/NPN switching outputs
  • Immune to dirt, dust, humidity, and fog
  • Adjustable sensitivity
Product family UM30
The universal application solver
  • Reliable measurement, regardless of material color, transparency, gloss, or ambient light
  • Sensing range up to 8,000 mm
  • Display enables fast and flexible sensor adjustment
  • Immune to dirt, dust, humidity, and fog
  • Versatile interfaces including IO-Link available
  • Adjustable sensitivity
Product family UM12
Small sensor, great benefits
  • Reliable measurement, regardless of material color, transparency, gloss, or ambient light
  • Very short and rugged M12 metal housing
  • Variants with PNP/NPN switching output or analog output
  • Immune to dirt, dust, humidity, and fog
  • Detection, measurement, or positioning with ultrasound technology
  • Cable teach-in
Product family UC4
Small, precise, ultrasonic
  • Reliable measurement, regardless of material color, transparency, gloss, or ambient light
  • Ultrasonic technology in a small housing
  • Detection, measurement, and positioning with ultrasonic technology
  • Variants with PNP/NPN switching output, analog output or push-pull output with IO-Link
  • Teach-in button
  • Precise background suppression
  • Immune to dirt, dust, humidity, and fog

Result 1 - 13 out of 13

TOP