Contact
Feedback

You searched for "S300"

182 results:

Result 1 - 24 out of 182

Product family S300 Expert
Flexible and pioneering – for challenging applications
  • Compact design
  • 2 m or 3 m protective field range
  • 270° scan angle
  • 16 switchable field sets
  • Configuration memory integrated in the system plug
  • EFI interface for safe SICK device communication
  • Incremental encoder inputs for speed-dependent field switching
  • Extended measured data output via RS-422 with landmark recognition
Product family S300 Standard
Economical yet reliable
  • Compact design
  • 2 m or 3 m protective field range
  • 270° scanning angle
  • 1 field set
  • Configuration memory integrated in the system plug
  • EFI interface for safe SICK device communication
  • Measured data output via RS-422
  • Contour as reference for vertical applications
Product family S300 Advanced
Optimize production processes safely
  • Compact design
  • 2 m or 3 m protective field range
  • 270° scanning angle
  • 4 switchable field sets
  • Configuration memory integrated in the system plug
  • EFI interface for safe SICK device communication
  • Measured data output via RS-422
  • Contour as reference for vertical applications
Product family S300 Professional
High-performance – the right protection for any speed
  • Compact design
  • 2 m or 3 m protective field range
  • 270° scan angle
  • 8 switchable field sets
  • Configuration memory integrated in the system plug
  • EFI interface for safe SICK device communication
  • Incremental encoder inputs for speed-dependent field switching
  • Measured data output via RS-422
Product family S300 Mini Standard
Economical yet reliable
  • Ultra-compact design
  • 1 m, 2 m, or 3 m protective field range
  • 270° scan angle
  • 1 field set
  • Selectable resolution for hand, leg or body detection
  • Contour as reference for vertical applications
  • Integrated external device monitoring (EDM)
  • Easy-to-configure fields and functions
Product family S300 Mini Remote
Very high functionality in mini format
  • Can only be used in EFI system network, e.g., with a Flexi Soft safety controller or another safety laser scanner
  • Ultra-compact design
  • 2 m or 3 m protective field range
  • 270° scan angle
  • Up to 16 switchable field sets
  • Selectable resolution for hand, leg or body detection
  • Extended system solutions in combination with Flexi Soft safety controller
Waldkirch, June 2018 – The Safe Robotics Area Protection safety system from SICK provides process-based protection for collaborative robot applications. It consists of a Flexi Soft safety controller... Read on
An adaptable machine concept that can be scaled up to meet changing requirements and, if necessary, converted to perform new tasks and installed in new locations - that is the philosophy behind the BFM... Read on
In 2015, the young Danish company Mobile Industrial Robots (MiR) introduced the German market to the MiR100, a mobile transport robot that works like clockwork. Built-in S300 safety laser scanners, 3D... Read on
Safety for automated guided vehicles on all paths and in all direction, combined with economic efficiency - this specification from the Spanish intralogistics provider ASTI is fulfilled by complete protection... Read on
UNITR, manufactured by the Swiss company MT ROBOT AG, covers a whole range of applications including logistics, floor cleaning and quality assurance, through to safety and inspection tasks. S300 Professional... Read on
Continental is one of the world’s leading automotive industry suppliers. The increasing variety of vehicle models, variants, and derivatives being produced and the shorter product life cycles in... Read on
In modern production facilities, humans and robots are brought into even closer proximity. Safety fences are disappearing and robots which can be moved to any location are required in order to implement... Read on
Cermex, a company based in Corcelles les Cîteaux, is the cardboard packaging division of Gebo Cermex, one of the world market leaders in the packaging line industry. It has developed a high-performance... Read on
Open the door, load the dirty dishes, add detergent, and restart the cycle: dishwashers have to complete hundreds of challenging test cycles before they can be relied upon to perform in day-to-day operation... Read on
SICK is one of the world's leading manufacturers of sensors and sensor solutions for industrial applications.
During transportation mobile vehicles and carts have to be able to recognize and perceive their environment. This prevents collisions with objects or people, and ensures safe and reliable process operations.
Mobile platforms are moving automatically or autonomously between different points in the production or logistics environment. To make sure that they find their way diverse sensor solutions for navigation and positioning are necessary
Waldkirch/Nuremberg, October 2019 – From November 26 to 28, 2019, SICK will transform its booth at SPS 2019 in Nuremberg (Hall 7A | Booth 340) into a data hub. Under the motto “DRIVING YOUR... Read on
In the railway museum in St. Petersburg, two S300 Mini safety laser scanners from SICK secure a modern multimedia installation. Thanks to these devices, a video wall 4.5 m high moves over the entire travel... Read on

Type: CDS

Name: CDS

Version: 3.7.2

Software category: Configuration software

Build: SP 5

Size: 125.36 MB

Product family: S300 Mini Standard, S300 Mini Remote, S300 Standard, S300 Advanced, ...

Type: USB driver

Name: USB driver

Version: 27.11.18

Software category: Driver

Size: 2.29 MB

Product family: S300 Mini Standard, S300 Mini Remote, S300 Standard, S300 Advanced, ...

Time and space are money. This is why it is of special importance in intralogistics to make best use of the warehouse space available.  The STILL GmbH is a producer of forklift trucks and intralogistics... Read on
HAPs HelpRobot is a mobile and flexible robotics solution for handling tasks in the semiconductor industry. This robot, from Dresden located HAP GmbH, is being used at Infineon Technologies in Dresden... Read on

Result 1 - 24 out of 182

TOP