Filter by:
You searched for "Temperatur hygiene"
7 results:
- Level measurement in hygienic applications
- Rod probe can be cut to length manually up to 4,000 mm long with Ra ≤ 0.8 µm
- Process temperature up to 180 °C, process pressure up to 16 bar
- CIP/SIP-resistant
- High enclosure rating: IP 67 and IP 69, autoclavable
- Interchangeable hygienic process connections
- 3 in 1: combines display, analog output, and binary output
- Remote amplifier with process connection
- IO-Link 1.1
- Pt100, accuracy class A (IEC 60751)
- Measuring ranges –50 °C ... +150 °C and –50 °C ... +250 °C
- Sensor probe spring-loaded in protective pipe
- Wetted parts: corrosion-resistant stainless steel 316L/1.4435, Ra ≤ 0.8 µm
- Hygienic process connections
- Pt100 (4-conductor) or 4 mA ... 20 mA (2-conductor)
- M12 round connector x 1
- Pt100 element, accuracy class A (IEC 60751)
- Measuring ranges –50 °C ... +150 °C and –50 °C ... +250 °C
- Parts in contact with media: Corrosion-resistant stainless steel 316L/1.4435, Ra ≤ 0.8 µm
- Various hygienic process connections and installation lengths
- Pt100 (4-conductor) or 4 mA ... 20 mA (2-conductor)
- M12 round connector x 1
- Flow monitoring and temperature measurement in one sensor
- Optimized for water and oil; teach-in option of other liquids
- IP 67/IP 69 enclosure rating and IO-Link 1.1
- Industrial design in VISTAL® housing with 180°-rotatable OLED display
- Stainless steel hygienic variant, completely CIP-/SIP-capable, process temperatures up to 150 °C
- Commissioning without container filling or medium calibration
- Immune to deposit formation
- Process temperature up to 150 °C
- Two electrical output versions and IO-Link available
- Pipe extension up to 1,200 mm
- Hygienic designs with polished surface, CIP- and SIP-capable
- Housing made of 316L stainless steel
- Very high repeatability
- Capacitive level switch based on electrical impedance spectroscopy
- Plug and play: preset to watery media
- Process temperature: −20 °C ... +100 °C (+135 °C for 1 h)
- Process pressure: −1 bar ... +25 bar
- Two digital PNP outputs with IO-Link 1.1
- Enclosure ratings IP66, IP67 and IP69
- Ideal for hygienic applications (easy to clean, EHEDG, 3A, EG1935/2004, FDA, CIP- and SIP-capable, hygienic adapter available)
- Choice of various housing materials and electrical output signals
- Commissioning without filling
- Process temperature up to 250 °C
- Immune to deposit formation
- Very high repeatability
- Hygienic designs according to EHEDG and FDA, compatible for CIP and SIP
- ATEX approval available
- Tube extension up to 6 m in length