Filter by:
You searched for "Inclination sensor"
6 results:
The rugged all-rounder for inclination measurement
- Measuring range of up to 360° (1-axis) or up to ± 90° (2-axis)
- Wear-free MEMS technology for consistently high precision and signal quality
- Measurement accuracy: ± 0.25°
- Analog interfaces 0 to 10 V and 4 to 20 mA available or customizable
- Enclosure ratings IP66, IP68 and IP69K
- Preset function for zeroing during installation
Precise inclination measurement in a compact design
- Compact inclination sensor with measuring range of 360° (single-axis) or ±90° (dual-axis)
- Compensated cross sensitivity and configurable vibration suppression
- Convenient CANopen interface
- UV-resistant, impact-proof plastic housing
- High resolution (0.01°) and accuracy (±0.1° typ.)
- Programmable with the PGT-12-Pro
High-precision inclination measurement for harsh ambient conditions.
- Inclination sensor with measuring range of 360° (single-axis) or ±90° (dual-axis)
- Compensated cross sensitivity and configurable vibration suppression
- Freely configurable current or voltage interface or convenient CANopen interface
- Accuracy up to ±0.02°
- Plastic or aluminum housing
- Programmable with the PGT-12-Pro
Maximum precision in dynamic applications
- Single-axis (360°) and two-axis (+/-90°) inclination sensors based on a six-axis IMU
- Intelligent sensor fusion filter
- Highly accurate even with dynamic movements
- Interfaces: CANopen, SAE J1939
- Programmable with the PGT-12-Pro
- Temperature range: −40 °C to +80 °C
- Shock resistance: 100 g
- Enclosure rating: IP67/69
Small, light, and rugged.
- Compact, two-dimensional inclination sensor
- Fixed measuring ranges: ±10°, ±45°, ±60°
- Analog current or voltage interface
- Resolution as low as 0.01°
- Small and easy-to-mount ABS plastic housing
- Protection class up to IP 67
Cost-effective profile measurement
- Measure complex profiles with just one laser line
- Analyze up to four areas at the same time
- More than 10 integrated measurement functions, e.g., height, width, and inclination
- Sensor head and evaluation unit in one device
- Commissioning via software or integrated display with operating elements
- High-quality CMOS receiver unit