You searched for "Temperatur hygiene"
23 results:
Reliable function under the toughest conditions - that is the promise from the heavy-duty sensors from SICK. Different product families are available depending on the individual application requirements;...
Read on
With its LFP Cubic and LFP Inox level sensors, SICK is offering solutions that are suitable for any application, in any setting – whether it involves continuous level measurement, point level measurement,...
Read on
Not all publicity is good publicity – particularly the publicity found on www.lebensmittelwarnung.de. The website of the federal states and the Federal Office of Consumer Protection and Food Safety...
Read on
Waldkirch, September 2017 – With its LFP Inox and LFP Cubic level sensors, SICK offers solutions that are suitable for a wide range of applications in the area of level and point level measurement...
Read on
GO BEYOND. Discovery #18 Decentralized decision-making, autonomous execution: IO-Link opens up the possibility for utilizing the functionality of intelligent sensors for automation in an easy and...
Read on
Be it for continuous level measurement, point level measurement, or a combination of the two, SICK has a wide range of solutions for process control, storage, and protection. Whatever the requirements...
Read on
Selecting the right method and appropriate device for the flow measurement generally involves a time-consuming and resource-intensive consideration of the advantages and disadvantages of the different...
Read on
Type:
IO-Link function block
Name:
Function Block Factory
Software category:
Function block
Size:
1.00 KB
Product family:
L25, L26, SIM200, SLT, ...
- Level measurement in hygienic applications
- Rod probe can be cut to length manually up to 4,000 mm long with Ra ≤ 0.8 µm
- Process temperature up to 180 °C, process pressure up to 16 bar
- CIP/SIP-resistant
- High enclosure rating: IP 67 and IP 69, autoclavable
- Interchangeable hygienic process connections
- 3 in 1: combines display, analog output, and binary output
- Remote amplifier with process connection
- IO-Link 1.1
Waldkirch, September 2016 – SICK takes its CM18 and CM30 capacitive proximity sensors to the next level. The new generation, which is extremely rugged, benefits from improved electromagnetic compatibility...
Read on
Waldkirch, Juli 2017 – The new non-contact DOSIC® ultrasonic flow sensor is used to detect the flow volume of conductive and non-conductive liquids. With its measurement channel and stainless-steel...
Read on
Waldkirch, September 2017 – The new non-contact DOSIC® ultrasonic flow sensor is used to detect the flow volume of conductive and non-conductive liquids. With its measurement channel and stainless-steel...
Read on
At the test labs in one of the worlds largest and most cutting-edge dishwasher factories, BSH Hausgeräte GmbH has invested in a fully automated robot to conduct lifecycle tests on dishwasher panels...
Read on
From the first industrial revolution to the fourth, inspirational change has been driven by a willingness to embrace the unconventional and cross-traditional industry boundaries. A partnership between...
Read on
- Pt100, accuracy class A (IEC 60751)
- Measuring ranges –50 °C ... +150 °C and –50 °C ... +250 °C
- Sensor probe spring-loaded in protective pipe
- Wetted parts: corrosion-resistant stainless steel 316L/1.4435, Ra ≤ 0.8 µm
- Hygienic process connections
- Pt100 (4-conductor) or 4 mA ... 20 mA (2-conductor)
- M12 round connector x 1
- Pt100 element, accuracy class A (IEC 60751)
- Measuring ranges –50 °C ... +150 °C and –50 °C ... +250 °C
- Parts in contact with media: Corrosion-resistant stainless steel 316L/1.4435, Ra ≤ 0.8 µm
- Various hygienic process connections and installation lengths
- Pt100 (4-conductor) or 4 mA ... 20 mA (2-conductor)
- M12 round connector x 1
- Flow monitoring and temperature measurement in one sensor
- Optimized for water and oil; teach-in option of other liquids
- IP 67/IP 69 enclosure rating and IO-Link 1.1
- Industrial design in VISTAL® housing with 180°-rotatable OLED display
- Stainless steel hygienic variant, completely CIP-/SIP-capable, process temperatures up to 150 °C
With the outdoorScan3 safety laser scanner, SICK is now entering the outdoor areas of industrial environments. With this product, SICK has closed another gap in the complete automation of industrial processes...
Read on
- Commissioning without container filling or medium calibration
- Immune to deposit formation
- Process temperature up to 150 °C
- Two electrical output versions and IO-Link available
- Pipe extension up to 1,200 mm
- Hygienic designs with polished surface, CIP- and SIP-capable
- Housing made of 316L stainless steel
- Very high repeatability
- Capacitive level switch based on electrical impedance spectroscopy
- Plug and play: preset to watery media
- Process temperature: −20 °C ... +100 °C (+135 °C for 1 h)
- Process pressure: −1 bar ... +25 bar
- Two digital PNP outputs with IO-Link 1.1
- Enclosure ratings IP66, IP67 and IP69
- Ideal for hygienic applications (easy to clean, EHEDG, 3A, EG1935/2004, FDA, CIP- and SIP-capable, hygienic adapter available)
- Choice of various housing materials and electrical output signals
- Commissioning without filling
- Process temperature up to 250 °C
- Immune to deposit formation
- Very high repeatability
- Hygienic designs according to EHEDG and FDA, compatible for CIP and SIP
- ATEX approval available
- Tube extension up to 6 m in length
ALMA stands for Atacama Large Millimeter/Submillimeter Array, a terrestrial space observatory in the Chilean Atacama desert, more than 5000 meter above sea level. It consists of about 66 individual radio...
Read on
Not only is the Igelsta plant one of Swedens largest biomass power plants; situated in a very scenic location near the entrance to the Baltic Sea, the plant received recognition as the Building of the...
Read on
Please wait a moment...
Your request is being processed and may take a few seconds.