Contact
Feedback

Safety systems
Safeguard Detector

Natural protection by material

  • At a glance
    • Certified to SILCL2 (EN 62061), PL d (EN ISO 13849)
    • Highly available sensors in miniature enclosure
    • Safe detection of objects with a remission of 6% to 90%
    • Detection range: maximum 100 mm
    • Background and foreground suppression protects against manipulation
    • Logic evaluation of redundant sensor signals
    Your Benefits
    • Rugged sensors, flexible machine controller, and reliable safety in one system
    • Certified safety sensor saves time and costs. An additional safety appraisal is not necessary.
    • Fewer costs compared to complex mechanical protection
    • Minimum space requirements thanks to an ultra-compact sensor enclosure
    • Easily adaptable: Make format changeovers in an instant
    • Modular system: Facilitates retrofitting of older machines
    • Can be integrated into any existing safety controller
    Safeguard Detector
    Natural protection by material

    Increase safety and productivity of packaging machines with the modular Safeguard Detector safety sensor. The Safeguard Detector consists of two MultiPulse photoelectric proximity sensors, and the Flexi Soft safety controller or the UE410-SD safety evaluation module. Safeguard Detector safely detects whether a movable physical guard is located at a previously defined position, e.g., the packaging material in the carton magazine of packaging machines. If there is sufficient packaging in the carton magazine, then it is not possible to reach into the hazardous area while the machine is running.

Please select your products
Show all Hide all
Filter by:

6 results:

Result 1 - 6 out of 6

1065548
Safeguard Detector
Safety systems
  • Safeguard Detector variant: Flexi Soft variant
  • Number of sensors: 2 pieces
  • Pulse frequency: 10 Hz
  • Connection type: Spring terminals, Connector M8, 3-pin
  • Items supplied: 1 x main module FX3-CPU000000, 1 x system plug FX3-MPL000001, 1 x FX3-XTIO84002 I/O module, 1 x SAPP02D-06A0001 MultiPulse sensor pair
  • Details
  • Compare now
1066072
Safeguard Detector
Safety systems
  • Safeguard Detector variant: Flexi Soft variant
  • Number of sensors: 2 pieces
  • Pulse frequency: 2 Hz
  • Connection type: Spring terminals, Connector M8, 3-pin
  • Items supplied: 1 x system plug FX3-MPL000001, 1 x main module FX3-CPU000000, 1 x FX3-XTIO84002 I/O module, 1 x SAPP02D-06A0002 MultiPulse sensor pair
  • Details
  • Compare now
1089445
Safeguard Detector
Safety systems
  • Safeguard Detector variant: Box variant
  • Number of sensors: 2 pieces
  • Pulse frequency: 10 Hz
  • Connection type: Spring terminals, Connector M8, 3-pin
  • Items supplied: 1 x UE410-SD400 safety evaluation module, 1 x SAPP02D-06A0001 MultiPulse sensor pair
  • Details
  • Compare now
1089446
Safeguard Detector
Safety systems
  • Safeguard Detector variant: Box variant
  • Number of sensors: 4 pieces
  • Pulse frequency: 10 Hz
  • Connection type: Spring terminals, Connector M8, 3-pin
  • Items supplied: 1 x UE410-SD400 safety evaluation module, 2 x SAPP02D-06A0001 MultiPulse sensor pair
  • Details
  • Compare now
1089570
Safeguard Detector
Safety systems
  • Safeguard Detector variant: Box variant
  • Number of sensors: 2 pieces
  • Pulse frequency: 10 Hz
  • Connection type: Screw-type terminals, Connector M8, 3-pin
  • Items supplied: 1 x UE410-SD300 safety evaluation module, 1 x SAPP02D-06A0001 MultiPulse sensor pair
  • Details
  • Compare now
1089571
Safeguard Detector
Safety systems
  • Safeguard Detector variant: Box variant
  • Number of sensors: 4 pieces
  • Pulse frequency: 10 Hz
  • Connection type: Screw-type terminals, Connector M8, 3-pin
  • Items supplied: 1 x UE410-SD300 safety evaluation module, 2 x SAPP02D-06A0001 MultiPulse sensor pair
  • Details
  • Compare now

Result 1 - 6 out of 6

TOP