Contact
Feedback

Safety Solution Assistant

This assistant will lead you via a technical protective measure to a product suggestion consisting of sensors and control devices to solve your safety task.

Step 1: Identify your technical protective measure
Step 2: Choose the special safety task.
Step 3: Choose the technology.
Step 4: Select the products.

 

Step 1: Identify technical protective measures ...

 

 

 

 

 

 

> Opto-electronic protection

Application:

  • Continuous interactions of a person with the machine
  • Unhindered, automatic material transport into/out of the machine is possible.
  • Optical approach detection of persons is possible and wanted
  • Hazardous point protection, access protection and hazardous area protection
  • Operator reaches directly into the machine
  • Also for mobile application (AGV)

 

 

 

> Interlocking/locking of physical guards 

Application:

  • Electrical interlocking of physical guards with and without locking 
  • Prevent the operator from accessing the hazardous area directly
  • Protection against potential serious hazards

 

 

> Safe position monitoring of machine parameters

Application:

  • Machine parameters are monitored during operation
  • Also suitable for mobile applications (safe position
    monitoring for steering axes and swivel arms, e.g., to control monitoring fields of safety laser scanners on automated guided vehicles for speed shifting). 

 

 

 

 

> Safety commands

Application:

  • Emergency stop as a supplement to other protective devices and/or safety measures
  • Dangerous movements should be stopped safely by manual operation
  • Critical machine functions should be put into operation safely by manual mean

... and safe control solutions or rather Motion Control ...

 

 

 

 

 

 

 

 

 > Safe control and communication

Application

  • Linking and evaluating a variety of input signals of the safety functions to produce output signals.
  • Integration into the system environment.

 

> Motion Control

Application

  • Monitoring of motor standstill, speed, and/or moving direction

... in your system environment.

TOP