Safety multibeam scanners
scanGrid2 / Local inputs and outputs (I/O)

SG2-AAA00011IA0000
1101561
Piece
Copy shortlink
    • Features
      Protective field range1.1 m (At a resolution of 70 mm)
      Warning field range4 m (At a resolution of 70 mm and a remission of 80%)
      Number of simultaneously monitored fields≤ 2 1)
      Number of fields8
      Number of monitoring cases4
      Scanning angle150°
      Resolution (can be configured)50 mm, 70 mm, 150 mm, 200 mm
      Angular resolution
      Response time≥ 60 ms
      Number of multiple samplings1 ... 4
      Protective field supplement100 mm
      Items supplied

      Safe multibeam scanner

      Safety instruction

      Mounting instructions

      Operating instructions for download

      • 1) Protective and warning field.
    • Safety-related parameters
      TypeType 2 (IEC 61496-3)
      Safety integrity level

      SIL1 (IEC 61508)

      SILCL1 (IEC 62061)

      CategoryCategory 2 (ISO 13849-1)
      Performance levelPL c (ISO 13849-1)
      PFHD (mean probability of a dangerous failure per hour)1.3 × 10-6
      TM (mission time)20 years (ISO 13849-1)
      Safe state in the event of a faultAt least one OSSD is in the OFF state.
    • Functions
      Restart delay
      Multiple sampling
      Monitoring case switching
      Switch-on delay for monitoring case switching
      Simultaneous monitoring
      Static protective field switching
      Integrated configuration memory
      Measured data output– , none
      Cascading
    • Interfaces
      Connection typeConnector M12, 8-pin, A-coded
      Outputs
      OSSD pairs1
      Universal outputs1
      Inputs
      Static control inputs3
      Near Field Communication (NFC)
      Configuration methodVia software
      Configuration and diagnostic software

      Safety Designer (software for configuring and diagnosing safety solutions from SICK AG)

      Safety Assistant (app for transferring configurations and diagnosing safety solutions from SICK AG)

      Configuration and diagnostics interface

      USB 2.0 type C (Safety Designer)

      NFC (Safety Assistant app)

      Display elementsLEDs
    • Electrical data
      Protection classIII (IEC 61140)
      Supply voltage VS24 V DC (8.4 V ... 30 V) 1)
      Supply voltage UV in a cascade24 V DC (14 V ... 30 V) 1)
      Residual ripple≤ 10 % 2)
      Power consumption≤ 3 W (DC)
      Output signal switching devices (OSSDs)
      Type of output2 semiconductors, short-circuit protected, cross-circuit monitored 3)
      Output mode (can be configured)PNP or NPN 4) 5)
      PNP mode (for safety functions)
      ON state, switching voltage HIGH(UV - 2.25 V) ... UV
      OFF state, switching voltage LOW≤ 2 V
      Current-carrying capacity per OSSD≤ 200 mA
      NPN mode
      ON state, switching voltage LOW≤ 2.25 V
      OFF state, switching voltage HIGH(UV - 2 V) ... UV
      Current-carrying capacity per OSSD≤ 200 mA
      • 1) SELV/PELV safety/protective extra-low voltage.
      • 2) Within the limits of VS.
      • 3) Applies to the voltage range between –30 V and +30 V.
      • 4) For safety functions, you must always use PNP mode (default setting).
      • 5) Both OSSDs of the safe multibeam scanner always use the same mode.
    • Mechanical data
      Dimensions (W x H x D)160 mm x 43 mm x 56 mm
      Weight170 g
      Housing material

      Durabio (front part, black)

      Polycarbonate (back part, colza yellow)

      Housing color

      RAL 9005 (black)

      RAL 1021 (yellow)

    • Ambient data
      Enclosure ratingIP65 (IEC 60529)
      Ambient light immunity≤ 10 klx
      Ambient operating temperature0 °C ... +50 °C
      Storage temperature–30 °C ... +70 °C
      Air humidity15 % ... 95 %, Non-condensing
      Vibration resistanceIEC 60068-2-6, IEC 60068-2-64, IEC 60721-3-5, IEC TR 60721-4-5, IEC 61496-3
      Class5M1 (IEC 60721-3-5)
      Shock resistanceIEC 60068-2-27, IEC 60721-3-5, IEC TR 60721-4-5, IEC 61496-3
      Class5M1 (IEC 60721-3-5)
      Single shock150 m/s², 11 ms
      Continuous shock100 m/s², 16 ms
      EMCIEC 61496-1, IEC 61000-6-2, IEC 61000-6-3
    • Other information
      Type of lightPulsed laser diode
      Wave length850 nm
      Detectable remission4% ... several 1,000%
      Laser class1
    • Classifications
      ECl@ss 5.027272705
      ECl@ss 5.1.427272705
      ECl@ss 6.027272705
      ECl@ss 6.227272705
      ECl@ss 7.027272705
      ECl@ss 8.027272705
      ECl@ss 8.127272705
      ECl@ss 9.027272705
      ECl@ss 10.027272705
      ECl@ss 11.027272705
      ETIM 5.0EC002550
      ETIM 6.0EC002550
      ETIM 7.0EC002550
      ETIM 8.0EC002550
      UNSPSC 16.090139121528

    Technical drawings

    SG2-AAA00011IA0000
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all