Safety light curtains
C4000 Fusion ATEX II 3G/3D / Pair

Details
C40E-S145
1081733
Details
C40S-S145
1081732
Copy shortlink
    • Features
      ApplicationExplosive areas
      Ex-approvals

      ATEX for gas: II 3G Ex nA op is IIC T4 Gc X

      ATEX for dust: II 3D Ex tc IIIC T135°C Dc

      System partPair
      Resolution20 mm
      Protective field height750 mm
      Scanning range21 m
      SynchronizationOptical synchronisation
      Integrated laser alignment aid
    • Safety-related parameters
      TypeType 4 (IEC 61496-1)
      Safety integrity level

      SIL3 (IEC 61508)

      SILCL3 (EN 62061)

      CategoryCategory 4 (EN ISO 13849)
      Performance levelPL e (EN ISO 13849)
      PFHD (mean probability of a dangerous failure per hour)15 x 10-9 (EN ISO 13849)
      TM (mission time)20 years (EN ISO 13849)
      Safe state in the event of a faultAt least one OSSD is in the OFF state.
    • Functions
      FunctionsDelivery status
      Protective operation
      Restart interlockInternal
      External device monitoring (EDM)Deactivated
      Beam codingCode 1
      Configurable scanning range
      Reduced resolutionDeactivated
      Fixed blankingDeactivated
      Floating blankingDeactivated
      Dynamic blanking for object pattern recognition
      Self-teaching dynamic blanking for goods detection
      Self-teaching dynamic blanking for pallet detection
      Multiple sampling2x evaluation
      Direction monitoring
      Virtual photoelectric switches
      Sensor gap monitoring
      Sequence monitoring
      Object entry monitoring
      Detection of geometrically even objects
      Safe SICK device communication via EFI
    • Functions in combination with UE402
      Bypass
      Operating mode switching
    • Interfaces
      System connectionHirschmann male connector M26, 12-pin
      Direction of cable connectionStraight
      Conductor cross-section0.75 mm²
      Permitted cable length50 m 1)
      Configuration connectionFemale connector M8, 4-pin
      Configuration methodPC with CDS (Configuration and Diagnostic Software)
      Display elements7-segment display
      • 1) Depending on load, power supply and wire cross-section. The technical specifications must be observed.
    • Electrical data
      Protection classIII (IEC 61140)
      Supply voltage VS24 V DC (19.2 V ... 28.8 V) 1)
      Residual ripple≤ 10 % 2)
      Output signal switching devices (OSSDs)
      Type of output2 PNP semiconductors, short-circuit protected, cross-circuit monitored 3)
      ON state, switching voltage HIGH24 V DC (VS – 2.25 V DC ... VS)
      OFF state, switching voltage LOW≤ 2 V DC
      Current-carrying capacity per OSSD≤ 500 mA
      Application diagnostic output (ADO)
      Type of outputPNP semiconductor, short-circuit protected 3)
      Output voltage HIGH (active)24 V DC (VS – 4.2 V DC ... VS)
      Output voltage LOW (deactivated)High resistance
      Output current HIGH (active)≤ 100 mA
      • 1) The external voltage supply must be capable of buffering brief mains voltage failures of 20 ms as specified in EN 60204-1. Suitable power supplies are available as accessories from SICK.
      • 2) Within the limits of VS.
      • 3) Applies to the voltage range between –30 V and +30 V.
    • Mechanical data
      DimensionsSee dimensional drawing
      Housing cross-section48 mm x 40 mm
      Housing materialAluminum extruded profile
    • Ambient data
      Enclosure ratingIP65 (EN 60529)
      Ambient operating temperature0 °C ... +55 °C
      Storage temperature–25 °C ... +70 °C
      Air humidity15 % ... 95 %, Non-condensing
      Vibration resistance5 g, 10 Hz ... 55 Hz (EN 60068-2-6)
      Shock resistance10 g, 16 ms (EN 60068-2-27)
    • Other information
      Wave length950 nm
      Type of lightNear-infrared (NIR), invisible
      Integrated laser alignment aid
      Laser class1
      Wave length650 nm
      Type of lightVisible red light
    • Classifications
      eCl@ss 5.027272704
      eCl@ss 5.1.427272704
      eCl@ss 6.027272704
      eCl@ss 6.227272704
      eCl@ss 7.027272704
      eCl@ss 8.027272704
      eCl@ss 8.127272704
      eCl@ss 9.027272704
      eCl@ss 10.027272704
      eCl@ss 11.027272704
      eCl@ss 12.027272704
      ETIM 5.0EC002549
      ETIM 6.0EC002549
      ETIM 7.0EC002549
      ETIM 8.0EC002549
      UNSPSC 16.090146171620

    Technical drawings

    C40S-S145, C40E-S145
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all