Safety single-beam sensors
L29 / Pair

Details
L29E-3P3430
2075833
Details
L29S-3D3430
2075831
Copy shortlink
    • Features
      Light sourceLED
      Type of lightVisible red light
      Scanning range6 m
      Number of beams1
      Response time0.54 ms
      Response time0.54 ms + Test device response time (Flexi Classic)
    • Safety-related parameters
      TypeType 2 (IEC 61496-1) 1)
      Safety integrity level

      SIL1 (IEC 61508) 1)

      SILCL1 (EN 62061) 2)

      CategoryCategory 2 (EN ISO 13849) 1)
      Test rate (external test)100 /s (EN ISO 13849) 3)
      Maximum demand rate≤ 60 min⁻¹ (EN ISO 13849) 4)
      Performance levelPL c (EN ISO 13849) 1)
      PFHD (mean probability of a dangerous failure per hour)1.0 x 10-6 (EN ISO 13849) 1)
      TM (mission time)20 years (EN ISO 13849)
      • 1) Only in conjunction with Flexi Classic (UE410-MU).
      • 2) Only in combination with an appropriate test device, e.g., Flexi Classic or Flexi Soft.
      • 3) The test rate shall not be exceeded.
      • 4) Between two requirements on a safety-related response of the device, at least 100 internal or external tests must be carried out.
    • Interfaces
      Connection typeMale connector M12, 4-pin
      Length of cable120 mm
      Permitted cable length≤ 30 m
      Display elementsLED
    • Electrical data
      Protection classIII (IEC 61140)
      Supply voltage VS24 V DC (19.2 V DC ... 30 V DC)
      Power consumption≤ 30 mA
      Switching outputsPNP, Q 1)
      Current loading≤ 100 mA
      • 1) Short-circuit protected.
    • Mechanical data
      DesignRectangular
      Dimensions (W x H x D)12.2 mm x 50 mm x 23.6 mm
      Housing materialVISTAL®
      Weight+ 80 g
    • Ambient data
      Enclosure rating

      IP65 (IEC 60529)

      IP66 (IEC 60529)

      IP67 (IEC 60529)

      IP69K (ISO 20653)

      Ambient operating temperature–40 °C ... +60 °C
      Storage temperature–40 °C ... +75 °C
      Air humidity15 % ... 95 %, Non-condensing
      Vibration resistance5 g, 10 Hz ... 55 Hz (IEC 60068-2-6)
      Shock resistance10 g, 16 ms (IEC 60068-2-29)
    • Other information
      Light sourceLED
      Type of lightVisible red light
      Wave length650 nm
      Light spot diameter (distance)25 mm (1 m)
      Average service life (TA)100,000 h (+25 °C)
      Aperture angle/receiving angle± 5° / ± 5°
    • Classifications
      ECl@ss 5.027272701
      ECl@ss 5.1.427272701
      ECl@ss 6.027272701
      ECl@ss 6.227272701
      ECl@ss 7.027272701
      ECl@ss 8.027272701
      ECl@ss 8.127272701
      ECl@ss 9.027272701
      ECl@ss 10.027272701
      ECl@ss 11.027272701
      ETIM 5.0EC001831
      ETIM 6.0EC001831
      ETIM 7.0EC001831
      ETIM 8.0EC001831
      UNSPSC 16.090146171620

    Technical drawings

    L29S-3D3430, L29E-3P3430
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all