Accessories
Reflectors and optics / Lenses and accessories
S-mount lens
5330231
Copy shortlink
-
Technical details
-
Downloads
-
Customs data
-
Technical specifications
Accessory group | Lenses and accessories |
Description | S-mount lens 1/1.8", focal length 17.5 mm, aperture 8 |
Classifications
ECl@ss 5.0 | 27279205 |
ECl@ss 5.1.4 | 27279205 |
ECl@ss 6.0 | 27279205 |
ECl@ss 6.2 | 27279205 |
ECl@ss 7.0 | 27279205 |
ECl@ss 8.0 | 27279205 |
ECl@ss 8.1 | 27279205 |
ECl@ss 9.0 | 27273603 |
ECl@ss 10.0 | 27273603 |
ECl@ss 11.0 | 27273603 |
ECl@ss 12.0 | 27273603 |
ETIM 5.0 | EC001776 |
ETIM 6.0 | EC001776 |
ETIM 7.0 | EC001776 |
ETIM 8.0 | EC001776 |
UNSPSC 16.0901 | 45121603 |
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.